ST_TcGeneralAdsEventClass
The table below contains a list of the events of the TwinCAT ADS event class.
Namespace: TC_EVENTS.TcGeneralAdsEventClass
Type: Global Variable
Library: Not required, TwinCAT System Resource from v3.1.4022.14
Events
Name | ID | Severity | Description | |
|---|---|---|---|---|
Hex | Dec | |||
ServiceNotSupported | 0x701 | 1793 | Error | Service is not supported by the server |
InvalidIndexGroup | 0x702 | 1794 | Error | Invalid index group |
InvalidIndexOffset | 0x703 | 1795 | Error | Invalid index offset |
InvalidAccess | 0x704 | 1796 | Error | Reading and writing not permitted. |
InvalidSize | 0x705 | 1797 | Error | Parameter size not correct |
InvalidData | 0x706 | 1798 | Error | Invalid parameter values |
NotReady | 0x707 | 1799 | Error | Device is not ready to operate |
Busy | 0x708 | 1800 | Error | Device is busy |
InvalidContext | 0x709 | 1801 | Error | Invalid context (must be in Windows) |
NoMemory | 0x70A | 1802 | Error | Insufficient memory |
InvalidParam | 0x70B | 1803 | Error | Invalid parameter values |
NotFound | 0x70C | 1804 | Error | Not found (files, ...) |
Syntax | 0x70D | 1805 | Error | Syntax error in file or command |
Incompatible | 0x70E | 1806 | Error | Objects do not match |
AlreadyExists | 0x70F | 1807 | Error | Object already exists |
SymbolNotFound | 0x710 | 1808 | Error | Symbol not found |
SymbolVersionInvalid | 0x711 | 1809 | Error | Symbol version invalid |
InvalidState | 0x712 | 1810 | Error | Device in invalid state |
TransModeNotSupported | 0x713 | 1811 | Error | AdsTransMode not supported |
NotificationHandleInvalid | 0x714 | 1812 | Error | Notification handle is invalid |
ClientUnknown | 0x715 | 1813 | Error | Notification client not registered |
NoMoreHandles | 0x716 | 1814 | Error | No further notification handle |
InvalidWatchSize | 0x717 | 1815 | Error | Notification size too large |
NotInit | 0x718 | 1816 | Error | Device not initialized |
DeviceTimeout | 0x719 | 1817 | Error | Device has a timeout |
NoInterface | 0x71A | 1818 | Error | Interface query failed |
InvalidInterface | 0x71B | 1819 | Error | Wrong interface requested |
InvalidClassID | 0x71C | 1820 | Error | Class ID is invalid |
InvalidObjectID | 0x71D | 1821 | Error | Object ID is invalid |
Pending | 0x71E | 1822 | Error | Requirement still outstanding |
Aborted | 0x71F | 1823 | Error | Request is aborted |
SignalWarning | 0x720 | 1824 | Error | Signal warning |
InvalidArrayIndex | 0x721 | 1825 | Error | Invalid array index |
SymbolNotActive | 0x722 | 1826 | Error | Symbol not active |
AccessDenied | 0x723 | 1827 | Error | Access refused |
LicenseMissing | 0x724 | 1828 | Error | Missing license |
LicenseExpired | 0x725 | 1829 | Error | License expired |
LicenseExceeded | 0x726 | 1830 | Error | License exceeded |
LicenseInvalid | 0x727 | 1831 | Error | License invalid |
LicenseSystemID | 0x728 | 1832 | Error | System ID license invalid |
LicenseNoTimeLimit | 0x729 | 1833 | Error | License not limited in time |
LicenseFutureIssue | 0x72A | 1834 | Error | License problem: Time in the future |
LicenseTimeTooLong | 0x72B | 1835 | Error | License period too long |
Exception | 0x72c | 1836 | Error | Exception at system startup |
LicenseDuplicated | 0x72D | 1837 | Error | License file read twice |
| 0x72E | 1838 | Error | Invalid signature |
| 0x72F | 1839 | Error | Public certificate |
| 0x740 | 1856 | Error | Client error |
InvalidServiceParam | 0x741 | 1857 | Error | Service contains an invalid parameter |
ListEmpty | 0x742 | 1858 | Error | Polling list is empty |
VariableConAlreadyInUse | 0x743 | 1859 | Error | Var connection already in use |
InvokeIDAlreadyInUse | 0x744 | 1860 | Error | The called ID is already in use |
TimeoutElapsed | 0x745 | 1861 | Error | Timeout has occurred |
Win32Error | 0x746 | 1862 | Error | Error in Win32 subsystem |
TimeoutInvalid | 0x747 | 1863 | Error | Invalid client timeout value |
PortNotOpen | 0x748 | 1864 | Error | ADS port not opened |
NoAMSAddr | 0x749 | 1865 | Error |
|
SyncInternalError | 0x750 | 1872 | Error | Internal error in Ads syn |
AddHash | 0x751 | 1873 | Error | Hash table overflow |
RemoveHash | 0x752 | 1874 | Error | Key not found in the hash |
NoMoreSymbols | 0x753 | 1875 | Error | No further symbols in the cache |
SyncResInvalid | 0x754 | 1876 | Error | Invalid response received |
SyncPortLocked | 0x755 | 1877 | Error | Sync Port is disabled |