ST_TcRfc1006IncomingConnectEventClass
The table below contains a list of the events of the RFC 1006 event class for the incoming connection.
Namespace: TC_EVENTS.TcRfc1006IncomingConnectEventClass
Type: Global Variable
Library: Tc3_Rfc1006 (Tc3_Rfc1006.compiled-library)
Events
Name | ID | Severity | Description |
|---|---|---|---|
InvalidPrimitiveState | 1 | Error |
|
InvalidAssociationObject | 2 | Error |
|
InvalidSettingsObject | 3 | Error |
|
InvalidTpktObject | 4 | Error |
|
InvalidConnectionObject | 5 | Error |
|
InvalidServerObject | 6 | Error |
|
CRTimeoutError | 7 | Error |
|
CCTimeoutError | 8 | Error |
|