ST_TcUlosiAcseAareDiagnosticEventClass
The following table contains a list of events of the ULOSI event class for the negative responses during connection establishment (ACSE-AARE frame).
Namespace: TC_EVENTS.TcUlosiAcseAareDiagnosticEventClass
Type: Global variable
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Events
Name | ID | Severity | Description |
---|---|---|---|
Null | 0 | Info |
|
No_reason_given | 1 | Error | No reason given. |
Application_context_name_not_supported | 2 | Error | Application context name not supported. |
Calling_AP_title_not_recognized | 3 | Error | Calling AP title not recognized. |
Calling_AP_invocation_identifier_not_recognized | 4 | Error | Calling AP invocation identifier not recognized. |
Calling_AE_qualifier_not_recognized | 5 | Error | Calling AE qualifier not recognized. |
Calling_AE_invocation_identifier_not_recognized | 6 | Error | Calling AE invocation identifier not recognized. |
Called_AP_title_not_recognized | 7 | Error | Called AP title not recognized. |
Called_AP_invocation_identifier_not_recognized | 8 | Error | Called AP invocation identifier not recognized. |
Called_AE_qualifier_not_recognized | 9 | Error | Called AE qualifier not recognized. |
Called_AE_invocation_identifier_not_recognized | 10 | Error | Called AE invocation identifier not recognized. |
Authentication_mechnism_name_not_recognized | 11 | Error | Authentication mechanism name not recognized. |
Authentication_mechanism_name_required | 12 | Error | Authentication mechanism name required. |
Authentication_failure | 13 | Error | Authentication failure. |
Authentication_required | 14 | Error | Authentication required. |