ST_TcScsmEventClass
The table below contains a list of the events of the SCSM event class.
Namespace: TC_EVENTS.TcScsmEventClass
Type: Global Variable
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
Events
Name | ID | Severity | Description |
|---|---|---|---|
ConfirmedErrorPduReceived | 1 | Error |
|
RejectPduReceived | 2 | Error |
|
ReqAndCnfInvokeIDiffers | 3 | Error |
|
ConfirmationTimeout | 4 | Error |
|
InvalidObjectReference | 5 | Error |
|
InvalidAssociationObject | 6 | Error |
|
InvalidSettingsObject | 7 | Error |
|
InvalidMmsObject | 8 | Error |
|
InvalidClientObject | 9 | Error |
|
InvalidServerObject | 10 | Error |
|
InvalidConnectionObject | 11 | Error |
|
InvalidIEDObject | 12 | Error |
|