Transformation type
Transformation type | Type | Number of axes | Number of workpiece axes | Special features |
|---|---|---|---|---|
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 4 |
|
| |
RTCP | 4 |
|
| |
RTCP | 4 |
|
| |
RTCP | 4 |
|
| |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
Complete | 3 |
| 3-axis parallel kinematics with constant orientation | |
RTCP | 3 |
| Face machining (#FACE) | |
RTCP | 3 |
| Lateral surface machining (#CYL) | |
RTCP | 5 |
|
| |
RTCP | 5 |
| 3 machine axes, 2 auxiliary axes | |
RTCP | 5 |
| 3 machine axes, 2 auxiliary axes | |
Complete | 5 |
| 3-column parallel kinematics, 5 machine axes | |
Complete | 4 |
| LAMBDA shear kinematics with compensation of rot. C axis, constant orientation, 4 machine axes | |
RTCP | 5 | 2 | 2 axes in workpiece, 3 machine axes | |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 4 |
|
| |
RTCP | 5 |
|
| |
RTCP | 4 |
|
|
Transformation type | Type | Number of axes | Number of workpiece axes | Special features |
|---|---|---|---|---|
RTCP | 4 |
| SCARA | |
Complete | 3 |
| Delta robot | |
Complete | 6 |
| 6-axis articulated robot | |
RTCP | 5 |
|
| |
RTCP | 5 |
| Rotary/swivel table | |
RTCP | 5 |
| Rotary/swivel table | |
RTCP | 5 |
| Cardanic head | |
RTCP | 5 |
| Cardanic head | |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 6 |
|
| |
RTCP | 5 |
|
| |
Complete | 5 |
| Mechanical TCP | |
RTCP | 5 |
|
| |
RTCP | 5 |
|
| |
RTCP | 6 |
|
| |
RTCP | 2 |
|
| |
Complete | 4 |
| 4-axis palletising robot | |
RTCP |
|
|
| |
Complete | 5 |
| 5-axis robot on linear unit | |
RTCP | 5 |
|
| |
Complete | 4 |
| 4-axis robot on linear unit | |
RTCP | 5 |
| Tripod with rotary/swivel table | |
Complete | 5 |
| 5-axis palletising robot |