KIN_TYP_25 – 5-axis kinematics with plasma/laser head

Kinematic structure

The kinematic structure consists of 3 translatory NC axes and 2 rotary NC axes in the tool. As a special feature, the effective tool length with these kinematics changes depending on the A angle.

Axis configuration in the NC channel

Axis identifier

X, Y, Z, C, A

Axis index

0, 1, 2, 3, 4

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X, Y, Z, C, A

-

KIN_TYP_25 – 5-axis kinematics with plasma/laser head 1:
5-axis kinematics (plasma/laser head)
KIN_TYP_25 – 5-axis kinematics with plasma/laser head 2:
5-axis plasma/laser head (zero position where HD3 = 0, AM=0, HD4=0, CM=0)

The M and K points in the figure above are two reference points

(M)achine reference point and (K)inematic reference point

The ACS offset between the points M and K is a static offset, i.e. it is independent of the angular position of the rotary axes C, A.

KIN_TYP_25 – 5-axis kinematics with plasma/laser head 3:
When the head is in oblique position, the torch tip is at a constant height above the workpiece, i.e. where A!= 0 is the effective length L2 > L1.

To limit the active length L2 and therefore keep the required machine compensation movements as small as possible, select a small head inclination. (Maximum recommended: +/-45 degrees)

The inclined position is limited by configuring the software limit switches (P-AXIS-00177/ P-AXIS-00178) of the A axis.

Offset data of kinematics

HD offset

param[i]

Description

Unit

HD1

0

Z axis offset from torch tip to rotation point A axis (swivel axis)

1.0 E-4 mm

HD2

1

Z axis offset rotary axis A to tool head reference point

1.0 E-4 mm

HD3

2

Rotary angular offset A axis (default 0)

1.0 E-4°

HD4

3

Rotary angular offset C axis (default 0)

1.0 E-4°

HD5

4

Y axis offset rotation point C axis

1.0 E-4 mm

HD6

5

X axis offset rotation point C axis

1.0 E-4 mm

HD7

6

Static head offset in X (default 0)

1.0 E-4 mm

HD8

7

Static head offset in Y (default 0)

1.0 E-4 mm

HD9

8

Y axis offset torch axis to rotation point A axis

1.0 E-4 mm