KIN_TYP_80 – 5-axis kinematics with A/B workpiece table

Kinematic structure

The kinematic structure consists of 3 translatory NC axes in the tool and two rotary NC axes in the workpiece.

Axis configuration in the NC channel

Axis identifier

X, Y, Z, A, B

Axis index

0, 1, 2, 3, 4

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X, Y, Z

A, B

KIN_TYP_80 – 5-axis kinematics with A/B workpiece table 1:
Axis configuration of 5-axis machine
KIN_TYP_80 – 5-axis kinematics with A/B workpiece table 2:
Offsets of tool head
KIN_TYP_80 – 5-axis kinematics with A/B workpiece table 3:
Offsets of workpiece holder
KIN_TYP_80 – 5-axis kinematics with A/B workpiece table 4:
Ideal and real Z zero position

When the kinematic structure is in ideal zero position, the rotary axis A in the workpiece and the reference point on the tool slide (here tool holding device) intersect at one point. The machine axis positions of the tool slide are then 0 in this position. In general these axis positions cannot be approached with a machine. The offsets to this position at tool slide position 0 can be set with parameters HD10, HD11, HD12.

Offset data of kinematics

HD offset

param[i]

Description

Unit

HD1

0

Z offset reference point tool slide to tool holding device

1.0 E-4 mm

HD2

1

X offset reference point tool slide to tool holding device

1.0 E-4 mm

HD3

2

Y offset reference point tool slide to tool holding device

1.0 E-4 mm

HD4

3

X axis offset rotary axis A to rotary axis B

1.0 E-4 mm

HD5

4

Y axis offset rotary axis A to rotary axis B

1.0 E-4 mm

HD6

5

Z axis offset rotary axis A to rotary axis B

1.0 E-4 mm

HD7

6

X axis offset rotary axis B to origin WCS

1.0 E-4 mm

HD8

7

Y axis offset rotary axis B to origin WCS

1.0 E-4 mm

HD9

8

Z axis offset rotary axis B to origin WCS

1.0 E-4 mm

HD10

9

X offset to machine origin MZP

1.0 E-4 mm

HD11

10

Y offset to machine origin MZP

1.0 E-4 mm

HD12

11

Z offset to machine origin MZP

1.0 E-4 mm

HD13

12

Rotary offset A axis

1.0 E-4°

HD14

13

Rotary offset B axis

1.0 E-4°

HD15

14

Rotation direction flag A axis

[ - ]

HD16

15

Rotation direction flag B axis

[ - ]