KIN_TYP_76 – 5-axis kinematics with MTCP oblique tool head
Kinematic structure
The kinematic structure consists of 3 translatory and 3 rotary NC axes in the tool. The A and B axes are arranged about the Y axis at an angle!= 90 degrees. Due to the design structure the TCP is mechanically compensated (MTCP). As required, a tool length can also be set but this leads to compensation motions in the Cartesian axes.
Axis configuration in the NC channel | ||
Axis identifier | X, Y, Z, C, A | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | X, Y, Z,A,B | - |
Offset data of kinematics:
HD offset | param[i] | Description | Unit |
HD1 | 0 | Z offset to tool holding device | 1.0 E-4 mm |
HD6 | 5 | Angle offset between Cartesian MCS and cutting head CS | 1.0 E-4° |
HD7 | 6 | Angle between A axis and Z axis | 1.0 E-4° |
HD8 | 7 | X offset MTCP to machine origin | 1.0 E-4 mm |
HD9 | 8 | Y offset MTCP to machine origin | 1.0 E-4 mm |
HD10 | 9 | Z offset MTCP to machine origin | 1.0 E-4 mm |
Tool orientation is programmed using rotation angles C and A with a rotation sequence in the listed sequence. With HD6 = 65 degrees the maximum angle position is in range of +-60 degrees.
The orientation of the bevel head with regard to the Cartesian machine coordinate system can be set with parameter HD6.