KIN_TYP_1 – 5-axis kinematics/single-column bed machine
Kinematic structure
The kinematic structure of this machine consists of 2 translatory axes and 1 rotary axis in the workpiece as well as 1 translatory axis and 1 rotary axis in the tool.
Axis configuration in NC channel | ||
Axis identifier | X,Y, Z, B, C | |
Axis index | 0, 1, 2, 3, 4 | |
Kinematic structure | ||
| Tool axes | Workpiece axes |
NC axes | Z, B | X, Y, C |
Offset data of kinematics
HD offset | param[i] | Description | Unit |
HD1 | 0 | Z offset tool holding device to rotation point B axis | 1.0 E-4 mm |
HD2 | 1 | Z offset rotation point B-axis to reference point tool slide | 1.0 E-4 mm |
HD3 | 2 | X offset reference point tool slide to rotation point B axis | 1.0 E-4 mm |
HD4 | 3 | Y offset reference point tool slide to rotation point B axis | 1.0 E-4 mm |
HD5 | 4 | X offset rotation point B axis to tool holding device | 1.0 E-4 mm |
HD6 | 5 | Y offset rotation point B axis to tool holding device | 1.0 E-4 mm |
HD7 | 6 | X offset machine origin MNP to rotary axis C | 1.0 E-4 mm |
HD8 | 7 | Y offset machine origin MNP to rotary axis C | 1.0 E-4 mm |
HD9 | 8 | Z offset machine origin MNP to rotary axis C | 1.0 E-4 mm |
HD10 | 9 | Rotary offset rotary axis B | 1.0 E-4 mm |
HD11 | 10 | Rotary offset rotary axis C | 1.0 E-4 mm |
HD13 | 12 | Rotation direction B axis (*), 0: negative, 1positive | [ - ] |
HD14 | 13 | Rotation direction C axis, 0 positive, 1 negative | [ - ] |
(*) The rotation direction of the B axis is mathematically negative.