KIN_TYP_85 – Lever arm kinematics

Kinematic structure

The kinematic structure consists of 1 translatory axis and 1 rotary NC axis. The transformation can be selected for any X axis position (ACS). In this case a corresponding machine X position (MCS) is determined.

Depending on the angle position when the transformation is selected, the programmed contour is moved in the left-handed or right-handed pattern. When the transformation is active, the selection side is retained, i.e. there is no swapping between right-handed/left-handed beam. To swap the selection side, the transformation must be switched off.

In the motion range of the transformation used, the rotary axis may not have a modulo transition.

Axis configuration in the NC channel

Axis identifier

X, Z

Axis index

0, 1

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X, C

-

KIN_TYP_85 – Lever arm kinematics 1:
Position of the coordinate system

Offset data of kinematics

HD offset

param[i]

Description

Unit

HD1

0

Z offset of rotation centre point

1.0 E-4 mm

HD2

1

Arm length of lever arm

1.0 E-4 mm

HD3

2

Angle offset of C axis to the horizontal

1.0 E-4°

KIN_TYP_85 – Lever arm kinematics 2:
Axis configuration for left-handed beam
KIN_TYP_85 – Lever arm kinematics 3:
Axis configuration for right-handed beam