KIN_TYP_59 – Cardanic kinematics with C/A head

The kinematic structure consists of 3 translatory and 3 rotary NC axes in the tool. The A axis is rotated about the Y axis by an angle!= 90 degrees; typically the angle is between 30 and 60 degrees.

Axis configuration in the NC channel

Axis identifier

X, Y, Z, C, A

Axis index

0, 1, 2, 3, 4

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X, Y, Z,C,A

-

KIN_TYP_59 – Cardanic kinematics with C/A head 1:
Cardanic kinematic with CA head
KIN_TYP_59 – Cardanic kinematics with C/A head 2:
Offsets of cardanic CA 5-axis head

Offset data of kinematics

HD offset

param[i]

Description

Unit

HD1

0

Z offset to tool holding device

1.0 E-4 mm

HD2

1

X offset to tool holding device

1.0 E-4 mm

HD3

2

Y offset to tool holding device

1.0 E-4 mm

HD4

3

X offset compensation point (SP) to A axis

1.0 E-4 mm

HD5

4

Y offset compensation point (SP) to A axis

1.0 E-4 mm

HD6

5

Z offset compensation point (SP) to A axis

1.0 E-4 mm

HD7

6

Angle between A axis and Z axis

1.0 E-4°

HD8

7

X offset A axis to C axis

1.0 E-4 mm

HD9

8

Y offset A axis to C axis

1.0 E-4 mm

HD10

9

Z offset A axis to C axis

1.0 E-4 mm

HD11

10

X offset C axis to machine point M

1.0 E-4 mm

HD12

11

Y offset C axis to machine point M

1.0 E-4 mm

HD13

12

Z offset C axis to machine point M

1.0 E-4 mm

HD14

13

Rotary internal offset C axis (*)

1.0 E-4°

HD15

14

Rotary internal offset A axis (*)

1.0 E-4°

HD16

15

Rotary offset C axis (*)

1.0 E-4°

HD17

16

Rotary offset A axis (*)

1.0 E-4°

 

 

 

 

HD21

20

Control flag:

0: Transformation of rotary axes C and A, default.

1: The rotary axes C and A are machine angles.

[ - ]

In general the reference point referred to as ARP (rotation point of A axis) wanders to reference point SP, i.e. the vector V3 is 0 and the point SP is located in the tool axis which has the same rotary axis as the C axis. In this case only the parameters L, HD1, HD7 and HD10 are required. The kinematics can transform an A spatial angle of maximum 2*HD7.

(*) The rotary offsets HD14 and HD15 only act on the internal kinematic model, i.e. these offsets are not transferred to the rotary axes. By contrast, the offsets HD16 and HD17 act like a zero offset when kinematic transformation is active. They also lead to a re-positioning of the cardanic head with rotary offset when an angular position is programmed.

KIN_TYP_59 – Cardanic kinematics with C/A head 3:
Cardanic head with ideal head geometry (intersection of C-A axis is located in tool axis)
KIN_TYP_59 – Cardanic kinematics with C/A head 4:
Cardanic head with offset C axis (C axis not located in tool axis)