KIN_TYP_36 – SCARA kinematics

Kinematic structure

The robot kinematics consist of 3 rotary and 1 translatory NC axes in the tool. Tool length compensation takes place in the Z axis. All rotary axes are C axes.

Axis configuration in the NC channel

Axis identifier

X, Y, Z, C (C1, C2, Z, C3)

Axis index

0, 1, 2, 3

Kinematic structure

 

Tool axes

Workpiece axes

NC axes

X,Y, Z, C

-

KIN_TYP_36 – SCARA kinematics 1:
SCARA kinematics
KIN_TYP_36 – SCARA kinematics 2:
SCARA kinematics in zero position (C1=0, C2=0, C3=0, HD8=0)

SCARA works as a left-handed or right-handed robot depending on the angular position of robot joint 2 (C2). The machine axis position before selecting the transformation therefore decides whether SCARA is positioned as a left-handed or right-handed robot. A change can be made from left-handed to right-handed robot when the kinematic transformation is inactive.

HD7 can be used to define the reference of the robot joint (C2).

In the default case of HD7 = 0 C2 refers to the angle between the extension of the first arm and the second arm. In the case of HD7 = 1 C2 refers to the angle between the X axis and the second arm.

HD8 is a rotary offset of C2. This permits the description of a zero position of the kinematics where the SCARA is not completely stretched out but is angled in the second joint. HD8=0 is the default.

HD7 = 0 (default)

HD7 = 1

Right-handed robot
KIN_TYP_36 – SCARA kinematics 3:

Right-handed robot

KIN_TYP_36 – SCARA kinematics 4:

Left-handed robot

KIN_TYP_36 – SCARA kinematics 5:

Left-handed robot

KIN_TYP_36 – SCARA kinematics 6:

Offset data of kinematics

HD offset

param[i]

Description

Unit

HD1

0

Tool length offset in Z direction

1.0 E-4 mm

HD2

1

Length offset from joint 1 to joint 2

1.0 E-4 mm

HD3

2

Length offset joint 2 to rotary axis C3

1.0 E-4 mm

HD4

3

X offset origin C1 axis

1.0 E-4 mm

HD5

4

Y offset origin C1 axis

1.0 E-4 mm

HD6

5

Rotary offset C1 axis

1.0 E-4°

HD7

6

Calculate reference of the robot joint for C2
0 = C2 as an offset of C1 (default)
Calculate 1 = C2 as an angle to the X axis

[ - ]

HD8

7

Rotary offset C2 axis

1.0 E-4°