Programming
![]() | The vendor-specific function blocks only output a selection of the most common data. These data are described on the respective pages under "VAR_OUT". If more or all data are required, the function blocks FB_MBUS_General, FB_MBUS_General_Ext or FB_MBUS_General_Param from the General folder should be used. Not that these function blocks do not run on BC or BX systems. The function block FB_MBUS_General_Send can be used to send data to the device (e.g. setting of the primary address). |
Vendor | Type | Device | Function block |
|---|---|---|---|
General | Communication with KL6781 |
| |
|
|
|
|
Electricity meter | all electricity meters | ||
Heat meter | all heat meters | ||
Water meter | all water meters | ||
Raw data of the first telegram | all | ||
max. 40 values from the first telegram | all | ||
all telegrams for all values | all | ||
Values parameterizable | all | ||
Universal send blocks | all | ||
Scan function block | all | ||
Change primary address | all | ||
|
|
| |
Electricity meter | DELTAplus DZ+ | ||
|
|
|
|
Heat meter | CF-Echo II | ||
Arithmetic unit | CF-51 | ||
Arithmetic unit | CF-55 | ||
Water meter | MB +M | ||
|
|
|
|
Water meter | SAPHIR | ||
Heat meter | CALEC MB | ||
Heat meter | CALEC ST, version C4 | ||
Heat meter | AMTRON | ||
Pulse collector | AMBUS | ||
Heat meter | AMTRON SONIC D | ||
|
|
|
|
Electricity meter | DZ+ | ||
Electricity meter | DCMi | ||
|
|
|
|
Heat meter | HGQ / HGS | ||
Heat meter | Optuna H (775) | ||
|
|
|
|
Energy meter | EM24 | ||
|
|
|
|
Pulse counter | MCount2C | ||
|
|
|
|
Gas meter | Encoder Z6 | ||
|
|
|
|
Temperature and humidity sensors | CMa10 & CMa20 | ||
|
|
|
|
Electricity meter | DIZ | ||
Electricity meter | EIZ-E | ||
Electricity meter | EIZ-G | ||
Electricity meter | MIZ | ||
|
|
| |
Electricity meter | EMU32x7 | ||
Electricity meter | EMU32x7 | ||
Electricity meter | Allrounder 3/5 | ||
Electricity meter | DHZ 5/63 | ||
|
|
|
|
Heat meter | Sensostar 2C | ||
|
|
|
|
Electricity meter | U128x | ||
Electricity meter | U138x | ||
|
|
|
|
Water meter |
| ||
Gas meter | S1 | ||
Gas meter | Z1 | ||
|
|
|
|
2 pulse inputs | HYDRO-PORT Pulse | ||
2 analog inputs 1 temperature sensor | HYDRO-PORT Analog | ||
Water meter | Flypper | ||
Heat meter | Sharky 773 | ||
Heat meter | Sharky 775 | ||
|
|
|
|
Water meter | domaqua® m | ||
Water meter | istameter® m | ||
Water meter | istameter III | ||
Pulse counter | pulsonic II | ||
Heat meter | sensonic II | ||
|
|
|
|
Energy meter | Integral-V UltraLite | ||
|
|
|
|
Electricity meter | UMG96S | ||
|
|
|
|
Electricity meter | Kamstrup 162 | ||
Electricity meter | Kamstrup 351 | ||
Electricity meter | Kamstrup 382 | ||
Heat/cold meter | Maxical III | ||
Heat/cold meter | Multical 401 | ||
Heat/cold meter | Multical 402 | ||
Water meter | Multical 41 | ||
Heat/cold meter | Multical 601 | ||
|
|
|
|
Heat/cold meter | Compact WMZ G20 | ||
Heat/cold meter | Compact WMZ G21 | ||
External M-Bus module | him1s | ||
External M-Bus module | him1plus | ||
Pulse input | him1plus | ||
|
|
|
|
Heat/cold meter | ULTRAHEAT 2WR5 | ||
Heat/cold meter | ULTRAHEAT 2WR6 | ||
Heat/cold meter | ULTRAHEAT UH50 | ||
|
|
|
|
Heat meter | F22 (default values) | ||
| F22 (with additional output values) | ||
|
|
|
|
Electricity meter | EcoCount "S" | ||
Pulse memory module | IC-M2 | ||
Pulse memory module | IC-M2C | ||
Water meter | Modularis 2 | ||
|
|
|
|
Electricity meter | ECS Type 2 | ||
|
|
|
|
1-4 analog inputs | AnDi 1-4 | ||
4 digital inputs | PadIn 4 | ||
1-way pulse adapter | PadPuls M1 | ||
1-way pulse adapter | PadPuls M1C | ||
2-way pulse adapter | PadPuls M2 | ||
2-way pulse adapter | PadPuls M2C | ||
4-way pulse adapter | PadPuls M4 | ||
4-way pulse adapter | PadPuls M4L | ||
|
|
|
|
Electricity meter | ALD1 | ||
Electricity meter | ALE3 | ||
Electricity meter | AWD3 | ||
|
|
|
|
Heat meter | Sanext Combi | ||
|
|
|
|
Heat meter | Integral-Mk MaXX | ||
Heat meter | CF Echo I | ||
|
|
|
|
Electricity meter | iEM3135 | ||
|
|
|
|
Heat/cold meter | PolluStat E | ||
Heat/cold meter | PolluTherm | ||
Heat/cold meter | PolluCom E | ||
Water meter |
| ||
|
|
|
|
Heat/cold meter | Supercal 531 | ||
|
|
|
|
Electricity meter | SINUS 85 M | ||
|
|
|
|
Arithmetic unit | multidataWR3 | ||
Heat meter | zelsiusZR | ||
|
|
|
|
- General information
- FB_MBUSKL6781
- General function blocks
- ABB
- Actaris
- Aquametro
- Berg
- Brunata
- Carlo Gavazzi
- Cynox
- Elster
- elvaco
- EMH
- EMU
- Engelmann
- Gossen Metrawatt
- GWF
- Hydrometer
- ista
- Itron
- Janitza
- Kamstrup
- Kundo
- Landis & Gyr
- Metrima
- NZR
- OPTEC
- Relay
- Saia-Burgess
- SANEXT
- Schlumberger
- Sensus
- Schneider Electric
- Sontex
- TIP
- Zenner
- Data types
- Globale_Variablen_MBUS
