FB_MBUS_GAV_EM24
This module is used to readout energy calculators of the manufacturer Carlo Gavazzi.
It can only be used together with the module FB_MBUSKL6781()
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
bDisabled : BOOL := FALSE;
usiAddress: Primary address of the counter, that shall be readout with this module.
stSecAdr: Secondary address of the counter, that shall be readout with this module.
eBaudrate: 300, 2400, 9600 baud.
bStart: Positive edge on this input, the meter is read out once.
bSND_NKE: TRUE to initialize the meter at each reading, and sets the meter on the first telegram (SND_NKE).
bReadInit: After restarting the PLC, the meter is read out once.
tMinSendTime: Standard t#2s. When this time exceeds, the counter is rereadout. At t#0s the counter is not readout and can be readout with bStart manually.
bDisabled: TRUE = disable the function block.
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stKWh_TOT : ST_MBus_Info;
stKWh_L1 : ST_MBus_Info;
stKWh_L2 : ST_MBus_Info;
stKWh_L3 : ST_MBus_Info;
stW_Sum : ST_MBus_Info;
stV_L_N_Sum : ST_MBus_Info;
stV_L_L_Sum : ST_MBus_Info;
bBusy: The bBusy output is TRUE while the meter is being read.
bReady: The bReady output is TRUE for one cycle, once meter reading is completed.
bError: The bError output becomes TRUE as soon as an error occurs. The error is described via the variable eError.
eError: The eError output issues an error code when an error occurs (see E_MBUS_ERROR).
dwIdNumber: Serial number of the meter (secondary address).
byStatus: Status of the meter. Please refer to device description for meanings.
byGEN: Meter software version.
byCounter: Transmission counter (number of transmitted RSP_UD).
usiRecivedAdr: Received primary address (0-250).
eMedium: Medium (see E_MBUS_Medium).
sMan: Manufacturer code.
stKWh_TOT: See manufacturer information (see ST_MBus_Info).
stKWh_L1: See manufacturer information (see ST_MBus_Info).
stKWh_L2: See manufacturer information (see ST_MBus_Info).
stKWh_L3: See manufacturer information (see ST_MBus_Info).
stW_Sum: See manufacturer information (see ST_MBus_Info).
stV_L_N_Sum: See manufacturer information (see ST_MBus_Info).
stV_L_L_Sum: See manufacturer information (see ST_MBus_Info).
VAR_IN_OUT
stCom : ST_MBUS_Communication;
stCom: About this structure, the block FB_MBUSKL6781() is connected to the meter function blocks (see ST_MBUS_Communication).
Requirements
Development environment | Target system | Required libraries |
|---|---|---|
TwinCAT 2.11 R3/x64 from build 2234 | PC/CX, BX or BC | TcMBus library from V2.1.0 |