E_MBus_Baudrate

Baudrate.

TYPE E_MBus_Baudrate :
(
  eMBUS_NoBaudrate  := 0,
  eMBUS_Baud300     := 30,
  eMBUS_Baud600     := 60,
  eMBUS_Baud1200    := 120,
  eMBUS_Baud2400    := 240,
  eMBUS_Baud4800    := 480,
  eMBUS_Baud9600    := 960
)
END_TYPE

eMBUS_NoBaudrate: =Standard =2400 baud.

eMBUS_Baud300: 300 baud.

eMBUS_Baud600: 600 baud.

eMBUS_Baud1200: 1200 baud.

eMBUS_Baud2400: 2400 baud.

eMBUS_Baud4800: 4800 baud.

eMBUS_Baud9600: 9600 baud.

M-Bus counters are generally supplied with 2400 baud.

The M-Bus master terminal KL6781 supports 300, 600, 1200, 2400, 4800, 9600 baud.

If the input eBaudrate is not assigned or set to 0, the Bus Terminal is set to 2400 baud.

These values are transferred to the terminal when the PLC is started or when a change takes place at the eBaudrate input.

Not all M-Bus devices support baud rates above 2400. Devices that are set to a different baud rate than eBaudrate are not read.