E_MBus_Medium
Medium.
TYPE E_MBus_Medium :
(
eMBUS_MediumNull := -1,
eMBUS_MediumOther := 0,
eMBUS_MediumOil := 1,
eMBUS_MediumElectricity := 2,
eMBUS_MediumGas := 3,
eMBUS_MediumHeat_Outlet := 4,
eMBUS_MediumSteam := 5,
eMBUS_MediumHot_Water := 6,
eMBUS_MediumWater := 7,
eMBUS_MediumHeat_Cost_Allocator := 8,
eMBUS_MediumCompressed_Air := 9,
eMBUS_MediumCooling_load_meter_outlet := 10,
eMBUS_MediumCooling_load_meter_intlet := 11,
eMBUS_MediumHeat_inlet := 12,
eMBUS_MediumHeat_cooling_load_Meter := 13,
eMBUS_MediumBusSystem := 14,
eMBUS_MediumUnknownMedium := 15,
eMBUS_MediumReserved16 := 16,
eMBUS_MediumReserved17 := 17,
eMBUS_MediumReserved18 := 18,
eMBUS_MediumReserved19 := 19,
eMBUS_MediumReserved20 := 20,
eMBUS_MediumReserved21 := 21,
eMBUS_MediumColdWater := 22,
eMBUS_MediumDualWater := 23,
eMBUS_MediumPressure := 24,
eMBUS_MediumA_D_Converter := 25,
eMBUS_MediumReserved26 := 26,
eMBUS_MediumReserved27 := 27,
eMBUS_MediumReserved28 := 28,
eMBUS_MediumReserved29 := 29,
eMBUS_MediumReserved30 := 30
)
END_TYPE
eMBUS_MediumNull: Unassigned.
eMBUS_MediumOther: Other.
eMBUS_MediumOil: Oil.
eMBUS_MediumElectricity: Electricity.
eMBUS_MediumGas: Gas.
eMBUS_MediumHeat_Outlet: Heat outlet.
eMBUS_MediumSteam: Steam.
eMBUS_MediumHot_Water: Hot water.
eMBUS_MediumWater: Water.
eMBUS_MediumHeat_Cost_Allocator: Heat cost allocator.
eMBUS_MediumCompressed_Air: Compressed air.
eMBUS_MediumCooling_load_meter_outlet: Cooling load meter (outlet).
eMBUS_MediumCooling_load_meter_intlet: Cooling load meter (intlet).
eMBUS_MediumHeat_inlet: Heat (inlet).
eMBUS_MediumHeat_cooling_load_Meter: Heat / cooling load meter.
eMBUS_MediumBusSystem: Bus / system.
eMBUS_MediumUnknownMedium: Unknown medium.
eMBUS_MediumReserved16: Reserved.
eMBUS_MediumReserved17: Reserved.
eMBUS_MediumReserved18: Reserved.
eMBUS_MediumReserved19: Reserved.
eMBUS_MediumReserved20: Reserved.
eMBUS_MediumReserved21: Reserved.
eMBUS_MediumColdWater: Cold water.
eMBUS_MediumDualWater: Dual water.
eMBUS_MediumPressure: Pressure.
eMBUS_MediumA_D_Converter: A/D converter.
eMBUS_MediumReserved26: Reserved.
eMBUS_MediumReserved27: Reserved.
eMBUS_MediumReserved28: Reserved.
eMBUS_MediumReserved29: Reserved.
eMBUS_MediumReserved30: Reserved.