FB_MBUS_SBC_ALE3

FB_MBUS_SBC_ALE3 1:

This function block is used to read electricity meters from Saia-Burgess:

-ALE3

-AWD3

The function block can only be executed together with the function block FB_MBUSKL6781().

Functionality of the function block

VAR_INPUT

usiAddress        : USINT;
stSecAdr          : ST_MBUS_SecAdr;
eBaudrate         : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart            : BOOL;
bSND_NKE          : BOOL := TRUE;
bReadInit         : BOOL := TRUE;
tMinSendTime      : TIME := t#2s;
usiUnit           : USINT;
bDisabled         : BOOL := FALSE;

usiAddress: Primary address of the counter, that shall be readout with this module.

stSecAdr: Secondary address of the counter, that shall be readout with this module.

eBaudrate: 300, 2400, 9600 baud.

bStart: Positive edge on this input, the meter is read out once.

bSND_NKE: TRUE to initialize the meter at each reading, and sets the meter on the first telegram (SND_NKE).

bReadInit: After restarting the PLC, the meter is read out once.

tMinSendTime: Standard t#2s. When this time exceeds, the counter is rereadout. At t#0s the counter is not readout and can be readout with bStart manually.

usiUnit: Unit of the energy values. 0=W/J(h) / 1=KW/KJ(h) / 2=MW/MJ(h) / 3=GW/GJ(h).

bDisabled: TRUE = disable the function block.

VAR_OUTPUT

bBusy                 : BOOL;
bReady                : BOOL;
bError                : BOOL;
eError                : E_MBUS_ERROR;
dwIdNumber            : DWORD;
byStatus              : BYTE;
byGEN                 : BYTE;
byCounter             : BYTE;
usiRecivedAdr         : USINT;
eMedium               : E_MBUS_Medium;
sMan                  : STRING(3);
stEnergyT1total       : ST_MBus_Info;
stEnergyT1partial     : ST_MBus_Info;
stEnergyT2total       : ST_MBus_Info;
stEnergyT2partial     : ST_MBus_Info;
stVoltageL1           : ST_MBus_Info;
stCurrentL1           : ST_MBus_Info;
stPowerL1             : ST_MBus_Info;
stReactivPowerL1      : ST_MBus_Info;
stVoltageL2           : ST_MBus_Info;
stCurrentL2           : ST_MBus_Info;
stPowerL2             : ST_MBus_Info;
stReactivPowerL2      : ST_MBus_Info;
stVoltageL3           : ST_MBus_Info;
stCurrentL3           : ST_MBus_Info;
stPowerL3             : ST_MBus_Info;
stReactivPowerL3      : ST_MBus_Info;
stCurrTransFactor     : ST_MBus_Info;
stPowerTotal          : ST_MBus_Info;
stReactivePowerTotal  : ST_MBus_Info;
stTariff              : ST_MBus_Info;

bBusy: The bBusy output is TRUE while the meter is being read.

bReady: The bReady output is TRUE for one cycle, once meter reading is completed.

bError: The bError output becomes TRUE as soon as an error occurs. The error is described via the variable eError.

eError: The eError output issues an error code when an error occurs (see E_MBUS_ERROR).

dwIdNumber: Serial number of the meter (secondary address).

byStatus: Status of the meter. Please refer to device description for meanings.

byGEN: Meter software version.

byCounter: Transmission counter (number of transmitted RSP_UD).

usiRecivedAdr: Received primary address (0-250).

eMedium: Medium (see E_MBUS_Medium).

sMan: Manufacturer code.

stEnergyT1total: Meter reading, total energy, tariff 1 (see ST_MBus_Info).

stEnergyT1partial: Meter reading, energy partial, tariff 1 (see ST_MBus_Info).

stEnergyT2total: Meter reading, total energy, tariff 1 (see ST_MBus_Info).

stEnergyT2partial: Meter reading, energy partial, tariff 2 (see ST_MBus_Info).

stVoltageL1: Voltage phase 1 (see ST_MBus_Info).

stCurrentL1: Electric Current phase 1 (see ST_MBus_Info).

stPowerL1: Power phase 1 (see ST_MBus_Info).

stReactivPowerL1: Reactive power phase 1 (see ST_MBus_Info).

stVoltageL2: Voltage phase 2 (see ST_MBus_Info).

stCurrentL2: Electric Current phase 2 (see ST_MBus_Info).

stPowerL2: Power phase 2 (see ST_MBus_Info).

stReactivPowerL2: Reactive power phase 2 (see ST_MBus_Info).

stVoltageL3: Voltage phase 3 (see ST_MBus_Info).

stCurrentL3: Electric Current phase 3 (see ST_MBus_Info).

stPowerL3: Power phase 3 (see ST_MBus_Info).

stReactivPowerL3: Reactive power phase 3 (see ST_MBus_Info).

stCurrTransFactor: Transformation factor of the current transformer (=0 for ALE3 device) (see ST_MBus_Info).

stPowerTotal: Power total (see ST_MBus_Info).

stReactivePowerTotal: Reactive Power total (see ST_MBus_Info).

stTariff: Current tariff (=0 for AWD3 device) (see ST_MBus_Info).

VAR_IN_OUT

stCom        : ST_MBUS_Communication;

stCom: About this structure, the block FB_MBUSKL6781() is connected to the meter function blocks (see ST_MBUS_Communication).

Download sample program for PC/CX systems: FB_MBUS_SBC_ALE3 2:

Download sample program for BX systems: FB_MBUS_SBC_ALE3 3:

Controller configuration setting: "BCxx50 or BX serial"

Download sample program for BC systems: FB_MBUS_SBC_ALE3 4:

BCxx00 must be set to "Large Model" in the PLC under "Project/Options/Controller Settings".

Controller configuration setting: "BC serial"