General function blocks
Type | Device | Block |
---|---|---|
Electricity meter | all electricity meter | |
Heat meter | all heat meter | |
Water meter | all water meter | |
Raw data | all | |
max. 40 values from the first telegram | all | |
all telegrams, all values | all | |
parameterized values | all | |
universal send | all | |
scan | all | |
Change address | all | |
|
|
|