FB_MBUS_SEC_iEM3135
This module is used to readout electricity meters of the manufacturer Schneider Electric.
It can only be used together with the module FB_MBUSKL6781().
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
bDisabled : BOOL := FALSE;
usiAddress: Primary address of the counter, that shall be readout with this module.
stSecAdr: Secondary address of the counter, that shall be readout with this module.
eBaudrate: 300..9600 baud.
bStart: Positive edge on this input, the meter is read out once.
bSND_NKE: TRUE to initialize the meter at each reading, and sets the meter on the first telegram (SND_NKE).
bReadInit: After restarting the PLC, the meter is read out once.
tMinSendTime: Standard t#2s. When this time exceeds, the counter is rereadout. At t#0s the counter is not readout and can be readout with bStart manually.
bDisabled: TRUE = disable the function block.
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stCurrentPhase1 : ST_MBus_Info;
stCurrentPhase2 : ST_MBus_Info;
stCurrentPhase3 : ST_MBus_Info;
stCurrentAverage : ST_MBus_Info;
stVoltageL1N : ST_MBus_Info;
stVoltageL2N : ST_MBus_Info;
stVoltageL3N : ST_MBus_Info;
stVoltageAverageLN : ST_MBus_Info;
stVoltageL1L2 : ST_MBus_Info;
stVoltageL2L3 : ST_MBus_Info;
stVoltageL3L1 : ST_MBus_Info;
stVoltageAverageLL : ST_MBus_Info;
stPowerActivePhase1 : ST_MBus_Info;
stPowerActivePhase2 : ST_MBus_Info;
stPowerActivePhase3 : ST_MBus_Info;
stPowerActiveTotal : ST_MBus_Info;
stPowerReactiveTotal: ST_MBus_Info;
stPowerApparentTotal: ST_MBus_Info;
stPowerFactorTotal : ST_MBus_Info;
stFrequency : ST_MBus_Info;
bBusy: The bBusy output is TRUE while the meter is being read.
bReady: The bReady output is TRUE for one cycle, once meter reading is completed.
bError: The bError output becomes TRUE as soon as an error occurs. The error is described via the variable eError.
eError: The eError output issues an error code when an error occurs (see E_MBUS_ERROR).
dwIdNumber: Serial number of the counter (secondary address).
byStatus: Status of the counter. Please refer to device description for meanings.
byGEN: Counter software version.
byCounter: Transmission counter (number of transmitted RSP_UD).
usiRecivedAdr: Received primary address (0-250).
eMedium: Medium (see E_MBUS_Medium).
sMan: Manufacturer code.
stCurrentPhase1: Phase 1 current (see ST_MBus_Info).
stCurrentPhase2: Phase 2 current (see ST_MBus_Info).
stCurrentPhase3: Phase 3 current (see ST_MBus_Info).
stCurrentAverage: Average current (see ST_MBus_Info).
stVoltageL1N: Voltage L1-N (see ST_MBus_Info).
stVoltageL2N: Voltage L2-N (see ST_MBus_Info).
stVoltageL3N: Voltage L3-N (see ST_MBus_Info).
stVoltageAverageLN: Average voltage line-to-neutral (see ST_MBus_Info).
stVoltageL1L2: Voltage L1-L2 (see ST_MBus_Info).
stVoltageL2L3: Voltage L2-L3 (see ST_MBus_Info).
stVoltageL3L1: Voltage L3-L1 (see ST_MBus_Info).
stVoltageAverageLL: Average voltage line-to-line (see ST_MBus_Info).
stPowerActivePhase1: Active power phase 1 (see ST_MBus_Info).
stPowerActivePhase2: Active power phase 2 (see ST_MBus_Info).
stPowerActivePhase3: Active power phase 3 (see ST_MBus_Info).
stPowerActiveTotal: Total active power (see ST_MBus_Info).
stPowerReactiveTotal: Total reactive power (see ST_MBus_Info).
stPowerApparentTotal: Total apparent power (see ST_MBus_Info).
stPowerFactorTotal: Total power factor (see ST_MBus_Info).
stFrequency: Frequency (see ST_MBus_Info).
VAR_IN_OUT
stCom : ST_MBUS_Communication;
stCom: About this structure, the block FB_MBUSKL6781() is connected to the meter function blocks (see ST_MBUS_Communication).
Requirements
Development environment | Target system | Required libraries |
|---|---|---|
TwinCAT 2.11 R3/x64 from build 2254 | PC/CX, BX or BC | TcMBus library from V2.6.0 |