FB_MBUS_EMU_3_5_Allrounder
This module is used to readout electricity meters of the manufacturer EMU.
It can only be used together with the module FB_MBUSKL6781()
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
bDisabled : BOOL := FALSE;
usiAddress: Primary address of the counter, that shall be readout with this module.
stSecAdr: Secondary address of the counter, that shall be readout with this module.
eBaudrate: 300..9600 baud.
bStart: Positive edge on this input, the meter is read out once.
bSND_NKE: TRUE to initialize the meter at each reading, and sets the meter on the first telegram (SND_NKE).
bReadInit: After restarting the PLC, the meter is read out once.
tMinSendTime: Standard t#2s. When this time exceeds, the counter is rereadout. At t#0s the counter is not readout and can be readout with bStart manually.
bDisabled: TRUE = disable the function block.
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stActiveEnergyTariff1 : ST_MBus_Info;
stActiveEnergyTariff2 : ST_MBus_Info;
stActivePowerL1 : ST_MBus_Info;
stActivePowerL2 : ST_MBus_Info;
stActivePowerL3 : ST_MBus_Info;
stActivePowerTotal : ST_MBus_Info;
stVoltageL1 : ST_MBus_Info;
stVoltageL2 : ST_MBus_Info;
stVoltageL3 : ST_MBus_Info;
stCurrentL1 : ST_MBus_Info;
stCurrentL2 : ST_MBus_Info;
stCurrentL3 : ST_MBus_Info;
stCurrentTotal : ST_MBus_Info;
stDeviceError : ST_MBus_Info;
bBusy: The bBusy output is TRUE as long as the meter readout is running.
bReady: The bReady output is TRUE for one cycle when the meter readout has been completed.
bError: The output becomes TRUE as soon as an error occurs. This error is described via the variable eError.
eError: The output issues an error code in the event of an error (see E_MBUS_ERROR). At the same time bError becomes TRUE.
dwIdNumber: Serial number of counter (secondary address).
byStatus: Status of device.
byGEN: Software version dof device.
byCounter: Number of accesses of the master to data of the respective slave.
usiRecivedAdr: Recieved primary address (0-250).
eMedium: Medium (siehe E_MBUS_Medium).
sMan: Manufacturer's abbreviation.
stActiveEnergyTariff1: Active energy tariff 1 (see ST_MBus_Info).
stActiveEnergyTariff2: Active energy tariff 2 (see ST_MBus_Info).
stActivePowerL1: Actual active power L1 (see ST_MBus_Info).
stActivePowerL2: Actual active power L2 (see ST_MBus_Info).
stActivePowerL3: Actual active power L3 (see ST_MBus_Info).
stActivePowerTotal: Total active power (see ST_MBus_Info).
stVoltageL1: Voltage L1 (see ST_MBus_Info).
stVoltageL2: Voltage L2 (see ST_MBus_Info).
stVoltageL3: Voltage L3 (see ST_MBus_Info).
stCurrentL1: Current L1 (see ST_MBus_Info).
stCurrentL2: Current L2 (see ST_MBus_Info).
stCurrentL3: Current L3 (see ST_MBus_Info).
stCurrentTotal: Total current (see ST_MBus_Info).
stDeviceError: Error message from the device (see ST_MBus_Info).
VAR_IN_OUT
stCom : ST_MBUS_Communication;
stCom: About this structure, the block FB_MBUSKL6781() is connected to the meter function blocks (see ST_MBUS_Communication).
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2234 | PC/CX, BX or BC | TcMBus-Library higher than V2.3.0 |