Technical data
Further Information
- Common technical data
- Process data interpretation
- General Information on Measuring Accuracy/Measurement Uncertainty
- Measurement ±30 V
- Measurement ±10 V
- Measurement ±5 V
- Measurement ±2.5 V
- Measurement ±1.25 V
- Measurement ±640 mV
- Measurement ±320 mV
- Measurement ±160 mV
- Measurement ±80 mV
- Measurement ±40 mV
- Measurement ±20 mV
- Measurement ±10 mV
- Measurement ±5 mV
- Measurement 0…5 V
- Measurement 0…10 V
- Measurement ±20 mA
- Measurement 0…20 mA
- Measurement 4…20 mA
- Measurement 3.6…21 mA (NAMUR NE43)
- Measurement resistance 0…5 kΩ
- RTD measurement
- Potentiometer measurement
- Measurement SG 1/1 bridge (full bridge) 4/6-wire connection
- Measurement SG 1/2 bridge (half bridge) 3/5-wire connection
- Measurement SG 1/4 bridge (quarter bridge) 120 Ω 2/3-wire connection
- Measurement SG 1/4 bridge (quarter bridge) 350 Ω 2/3-wire connection