Measurement ±30 V
Measurement mode | ±30 V | ||||
|---|---|---|---|---|---|
Measuring range, nominal | -30…+30 V | ||||
Measuring range, end value (full scale value) | 30 V | ||||
Measuring range, technically usable | -32.212…+32.212 V | ||||
PDO resolution | 24 bit (including sign) | ||||
PDO LSB (Extended Range) | 3.84 µV | ||||
PDO LSB (Legacy Range) | 3.576.. µV | ||||
Basic accuracy: Measuring deviation at 23°C, with averaging | < ±0.01%FSV = ±100 ppmFSV | ||||
Offset/Zero Point deviation (at 23°C) | EOffset | < 65 ppmFSV | |||
Gain/scale/amplification deviation (at 23°C) | EGain | < 65 ppm | |||
Non-linearity over the whole measuring range | ELin | < 45 ppmFSV | |||
Repeatability | ERep | < 20 ppmFSV | |||
Noise (without filtering) | ENoise, PtP | < 100 ppmFSV | < 781 [digits] | ||
ENoise, RMS | < 18 ppmFSV | < 141 [digits] | |||
Max. SNR | > 94.9 dB | ||||
Noisedensity@1kHz | < 7.64 | ||||
Noise (with 50Hz FIR filtering) | ENoise, PtP | < 10 ppmFSV | < 78 [digits] | ||
ENoise, RMS | < 2.5 ppmFSV | < 20 [digits] | |||
Max. SNR | > 112.0 dB | ||||
Temperature coefficient | TcGain | < 11 ppm/K typ. | |||
TcOffset | < 10 ppmFSV/K typ. | ||||
Common-mode rejection ratio (without filtering) | DC: >68 dB typ. | 50 Hz: >68 dB typ. | 1 kHz: >52 dB typ. | ||
Common-mode rejection ratio (with 50Hz FIR filtering) | DC: >68 dB typ. | 50 Hz: >100 dB typ. | 1 kHz: >100 dB typ. | ||
Largest short-term deviation during a specified electrical interference test | ±0.05%FSV = ±500 ppmFSV typ. | ||||
Input impedance ±Input 1 (Internal resistance) | Differential 570 kΩ || 11 nF typ. | ||||
CommonMode 140 kΩ || 40 nF typ. | |||||
Input impedance ±Input 2 | No usage of this input in this mode | ||||
Fig.6: Representation ±30 V measurement range|
Note: In Extended Range Mode the Underrange/Overrange display in the PDO status has the character of an information/warning when the nominal measuring range is exceeded, i.e. no Error is displayed in the PDO status and LED. If the technical measuring range is also exceeded, Error = TRUE is also displayed. The detection limit for Underrange/Overrange Error can be set in the CoE. In Legacy Range mode, an Underrange/Overrange event also leads to an Error in the PDO status. |
Fig.7: Frequency response ±30 V measurement range, fsampling = 10 kHz, integrated filter 1/2 deactivated