RTD measurement
In RTD measurement range, the measured resistance is internally converted to a temperature based on a set transformation. Since the channel internally measures based on 5 kΩ, the corresponding measurement error should be applied in this measuring range.
In some ranges a (relatively) higher measuring accuracy is achieved, which is why in the table below better temperature accuracy values may be specified for individual sensor types than can be calculated from the 5 kΩ accuracy1).
Please refer to the note on 2/3/4-wire measurement in the preceding chapter "Resistance".
Measurement mode | RTD |
|---|---|
Operation mode | 2.5 V feed voltage, fixed setting n +Uv 5 kΩ reference resistance at –I2 Supply current is given by: |
PDO resolution | 0.01°C/digit |
The transition resistance values of the terminal contacts affect the measurement. The measuring error can be reduced further through compensation by the user, with active signal connection.
The temperature end value corresponds to the nominal full scale value.
RTD measuring range

![]() | Data of the sensor types in the following table The data of the sensor types in the following table is provided for information only and serve as help for orientation. All details of data are without warranty and have to be verified with the data sheet of the respective used sensor. |
CoE Enum | RTD Type | Temperature | Temperature | Achievable accuracy @ sensor temperature (full scale value). 3-wire connection(2 | Achievable accuracy @ sensor temperature (full scale value). 4-wire connection(2 | Temperature coefficient (terminal-specific drift) | Measured value starting value [Ω] | Measured value end value [Ω] |
|---|---|---|---|---|---|---|---|---|
0 | None | - | - | - | - | - | - | - |
1 | PT100 | -200 | 850 | ±1K (-200…+850°C) see 1) | ±0.5K (-200…+850°C) see 1) | approx. 0.13 K/K | 18.52 | 390.48 |
2 | NI100 | -60 | 250 | approx. ±2.68K @ 0°C | approx. ±0.83K @ 0°C | approx. 0.083 K/K | 69.52 | 289.2 |
3 | PT1000 | -200 | 850 | approx. ±0.38K @ 0°C | approx. ±0.13K @ 0°C | approx. 0.013 K/K | 185.2 | 3904.8 |
4 | PT500 | -200 | 850 | approx. ±1.03K @ 0°C | approx. ±0.34K @ 0°C | approx. 0.034 K/K | 92.6 | 1952.4 |
5 | PT200 | -200 | 850 | approx. ±1.96K @ 0°C | approx. ±0.65K @ 0°C | approx. 0.065 K/K | 37.04 | 780.96 |
6 | NI1000 | -60 | 250 | approx. ±0.34K @ 0°C | approx. ±0.11K @ 0°C | approx. 0.011 K/K | 695.2 | 2892.6 |
7 | NI1000 (TK5000, 100°C: 1500 Ω) | -30 | 160 | approx. ±0.27K @ 100°C | approx. ±0.089K @ 100°C | approx. 0.009 K/K | 871.7 | 1863.6 |
8 | NI120 | -60 | 320 | - | - | - | 80.94 | 461.04 |
9 | KT100/110/130/210/230 KTY10/11/13/16/19 | -50 | 150 | approx. ±0.109K @ 0°C | approx. ±0.036K @ 0°C | approx. 0.0036 K/K | 1036 | 4470 |
10 | KTY81/82-110.120.150 | -50 | 150 | approx. ±0.216K @ 0°C | approx. ±0.072K @ 0°C | approx. 0.0072 K/K | 515 | 2211 |
11 | KTY81-121 | -50 | 150 | approx. ±0.219K @ 0°C | approx. ±0.073K @ 0°C | approx. 0.0073 K/K | 510 | 2189 |
12 | KTY81-122 | -50 | 150 | approx. ±0.214K @ 0°C | approx. ±0.071K @ 0°C | approx. 0.0071 K/K | 520 | 2233 |
13 | KTY81-151 | -50 | 150 | approx. ±0.222K @ 0°C | approx. ±0.074K @ 0°C | approx. 0.0074 K/K | 502 | 2156 |
14 | KTY81-152 | -50 | 150 | approx. ±0.211K @ 0°C | approx. ±0.070K @ 0°C | approx. 0.0070 K/K | 528 | 2266 |
15 | KTY81/82-210.220.250 | -50 | 150 | approx. ±0.108K @ 0°C |
approx. ±0.036K @ 0°C |
approx. 0.0036 K/K | 1030 | 4280 |
16 | KTY81-221 | -50 | 150 | approx. ±0.109K @ 0°C | 1019 | 4237 | ||
17 | KTY81-222 | -50 | 150 | approx. ±0.107K @ 0°C | approx. ±0.036K @ 0°C | approx. 0.0036 K/K | 1040 | 4323 |
18 | KTY81-251 | -50 | 150 | approx. ±0.111K @ 0°C | approx. ±0.037K @ 0°C | approx. 0.0037 K/K | 1004 | 4173 |
19 | KTY81-252 | -50 | 150 | approx. ±0.105K @ 0°C | approx. ±0.035K @ 0°C | approx. 0.0035 K/K | 1055 | 4387 |
20 | KTY83-110.120.150 | -50 | 175 | approx. ±0.222K @ 0°C | approx. ±0.074K @ 0°C | approx. 0.0074 K/K | 525 | 2535 |
21 | KTY83-121 | -50 | 175 | approx. ±0.224K @ 0°C | approx. ±0.075K @ 0°C | approx. 0.0075 K/K | 519 | 2509 |
22 | KTY83-122 | -50 | 175 | approx. ±0.221K @ 0°C | approx. ±0.074K @ 0°C | approx. 0.0074 K/K | 530 | 2560 |
23 | KTY83-151 | -50 | 175 | approx. ±0.225K @ 0°C | approx. ±0.075K @ 0°C | approx. 0.0075 K/K | 512 | 2471 |
24 | KTY83-152 | -50 | 175 | approx. ±0.216K @ 0°C | approx. ±0.072K @ 0°C | approx. 0.0072 K/K | 538 | 2598 |
25 | KTY84-130.150 | -40 | 300 | approx. ±0.384K @ 0°C | approx. ±0.128K @ 0°C | approx. 0.013 K/K | 359 | 2624 |
26 | KTY84-151 | -40 | 300 | approx. ±0.396K @ 0°C | approx. ±0.132K @ 0°C | approx. 0.013 K/K | 350 | 2558 |
27 | KTY21/23-6 | -50 | 150 | approx. ±0.22K @ 0°C | approx. ±0.072K @ 0°C | approx. 0.0072 K/K | 518 | 2235 |
28 | KTY1x-5 | -50 | 150 | approx. ±0.110K @ 0°C | approx. ±0.037K @ 0°C | approx. 0.0037 K/K | 1020 | 4403 |
29 | KTY1x-7 | -50 | 150 | approx. ±0.107K @ 0°C | approx. ±0.036K @ 0°C | approx. 0.0036 K/K | 1052 | 4537 |
30 | KTY21/23-5 | -50 | 150 | approx. ±0.220K @ 0°C | approx. ±0.073K @ 0°C | approx. 0.0073 K/K | 510 | 2202 |
31 | KTY21/23-7 | -50 | 150 | approx. ±0.214K @ 0°C | approx. ±0.071K @ 0°C | approx. 0.0071 K/K | 526 | 2268 |
1) Achievable at negligible offset part, e.g. through cross reference offset correction/ zero offset (ELM3xxx: zero offset function).
Higher measuring accuracy for individual sensor types whose resistance is in the smaller subrange of 0..5 kΩ.
2) Relative error according to the slope of the respective RTD characteristic diagram at 23°C ambient terminal temperature (not taking into account temperature drift of the sensor).
Notice | |
Extended Range mode not available The Extended Range mode is not available for RTD measurement.
|
