Measurement ±20 mA
Measurement mode | ±20 mA | ||||
---|---|---|---|---|---|
Measuring range, nominal | -20…+20 mA | ||||
Measuring range, end value (full scale value) | 20 mA | ||||
Measuring range, technically usable | -21.474…+21.474 mA, overcurrent-protected | ||||
Fuse protection | Internal overload limiting, continuous current resistant | ||||
PDO resolution | 24 bit (including sign) | ||||
PDO LSB (Extended Range) | 2.56 nA | ||||
PDO LSB (Legacy Range) | 2.384.. nA | ||||
Common-mode voltage Vcm | max. +/- 10V related to -Uv (internal ground) | ||||
Basic accuracy: Measuring deviation at 23°C, with averaging | < ±0.01%FSV = ±100 ppmFSV | ||||
Offset/Zero Point deviation (at 23°C) | EOffset | < 65 ppmFSV | |||
Gain/scale/amplification deviation (at 23°C) | EGain | < 50 ppm | |||
Non-linearity over the whole measuring range | ELin | < 40 ppmFSV | |||
Repeatability | ERep | < 40 ppmFSV | |||
Noise (without filtering) | ENoise, PtP | < 100 ppmFSV | < 781 [digits] | ||
ENoise, RMS | < 18 ppmFSV | < 141 [digits] | |||
Max. SNR | > 94.9 dB | ||||
Noisedensity@1kHz | < 5.09 | ||||
Noise (with 50Hz FIR filtering) | ENoise, PtP | < 10 ppmFSV | < 78 [digits] | ||
ENoise, RMS | < 2.0 ppmFSV | < 16 [digits] | |||
Max. SNR | > 114.0 dB | ||||
Temperature coefficient | TcGain | < 15 ppm/K typ. | |||
TcOffset | < 5 ppmFSV/K typ. | ||||
Common-mode rejection ratio (without filtering) | DC: < 3 nA/V typ. | 50 Hz: < 5 nA/V typ. | 1 kHz: < 80 nA/V typ. | ||
Common-mode rejection ratio (with 50Hz FIR filtering) | DC: < 3 nA/V typ. | 50 Hz: < 3 nA/V typ. | 1 kHz: < 3 nA/V typ. | ||
Largest short-term deviation during a specified electrical interference test | ±0.05%FSV = ±500 ppmFSV typ. | ||||
Input impedance ±Input 1 (Internal resistance) | Differential 200 Ω || 11 nF typ. | ||||
CommonMode 1 MΩ || 40 nF typ. | |||||
Input impedance ±Input 2 | No usage of this input in this mode |
Current measurement range ±20 mA

Note: In Extended Range Mode the Underrange/Overrange display in the PDO status has the character of an information/warning when the nominal measuring range is exceeded, i.e. no Error is displayed in the PDO status and LED. If the technical measuring range is also exceeded, Error = TRUE is also displayed. The detection limit for Underrange/Overrange Error can be set in the CoE. In Legacy Range mode, an Underrange/Overrange event also leads to an Error in the PDO status. |
