32D0:x SynchronousMotor sensorless control parameter
This object contains parameters for sensorless control operation.
Description |
Value |
---|---|
Index |
MotorSlot: 0x32D0 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
30 (0x1E) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32D0:01 Emf observer: Internal torque command standstil
- 32D0:02 Emf observer: Internal torque command acceleration
- 32D0:03 Emf observer: Flux generating current slope 1
- 32D0:04 Emf observer: Flux generating current slope 2
- 32D0:05 Emf observer: Flux generating current slope 3
- 32D0:06 Emf observer: Current control loop proportional gain
- 32D0:07 Emf observer: Threshold speed enable FOC
- 32D0:08 Emf observer: Threshold speed disable FOC
- 32D0:09 Emf observer: Timeout
- 32D0:0A Emf observer: Commutation angle adjustment
- 32D0:0B Emf observer: Commutation angle error limit
- 32D0:0C Emf observer: Low pass frequency
- 32D0:0D Emf observer: Bandwidth
- 32D0:0E Emf observer: Damping
- 32D0:11 Inj observer: Mode
- 32D0:12 Inj observer: Excitation Voltage
- 32D0:13 Inj observer: Excitation frequency
- 32D0:14 Inj observer: Excitation phase
- 32D0:15 Inj observer: Bandwidth1
- 32D0:16 Inj observer: Bandwidth2
- 32D0:17 Inj observer: Damping1
- 32D0:18 Inj observer: Damping2
- 32D0:19 Inj observer: Observer mode change velocity threshold
- 32D0:1A Inj observer: Observer mode change hysteresis
- 32D0:1B Inj observer: Feedback Gain 1
- 32D0:1C Inj observer: Feedback Gain 2
- 32D0:1D Inj observer: Commutation angle error limit
- 32D0:1E Inj observer: Low pass frequency