32D0:08 Emf observer: Threshold speed disable FOC

This object configures the speed threshold at which the field oriented control is disabled.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x08

Datatype

UINT32

Min. Value

 

Default

2000 (0x000007D0)

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All