32D0:01 Emf observer: Internal torque command standstil

This object configures the internal torque command during standstill in percent based on the motor standstill current (0x6075).

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x01

Datatype

UINT16

Min. Value

0

Default

200 (0x00C8)

Max. Value

5000 (0x1388)

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All