32D0:04 Emf observer: Flux generating current slope 2

This object configures the flux generating current slope 2 in percent per ms based on the motor standstill current (0x6075).

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x04

Datatype

UINT32

Min. Value

1 (0x00000001)

Default

10000 (0x00002710)

Max. Value

100000 (0x000186A0)

Unit

%/s

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All