32D0:17 Inj observer: Damping1

This object configures the sensorless control observer damping factor.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x17

Datatype

REAL32

Min. Value

0.2

Default

1.0

Max. Value

5.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All