32D0:0B Emf observer: Commutation angle error limit

This object configures the commutation angle error limit.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x0B

Datatype

REAL32

Min. Value

0.0

Default

0.5

Max. Value

0.5

Unit

rad

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All