32D0:1C Inj observer: Feedback Gain 2

This object configures the sensorless control feedback gain.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x1C

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

100.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All