32D0:1E Inj observer: Low pass frequency

This object configures the low pass frequency.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x1E

Datatype

UINT16

Min. Value

0

Default

50 (0x0032)

Max. Value

3000 (0x0BB8)

Unit

Hz

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All