32D0:19 Inj observer: Observer mode change velocity threshold

This object configures the speed threshold at which the observer mode is switched.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x19

Datatype

UINT32

Min. Value

 

Default

1000 (0x000003E8)

Max. Value

 

Unit

rpm

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All