32D0:1D Inj observer: Commutation angle error limit

This object configures the commutation angle error limit.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x1D

Datatype

REAL32

Min. Value

0.0

Default

0.1

Max. Value

1.5

Unit

rad

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All