32D0:06 Emf observer: Current control loop proportional gain

This object contains the proportional gain of the flux generating current control loop during startup.

Description

Value

Index

MotorSlot: 0x32D0 (Ch A)

Subindex

0x06

Datatype

REAL32

Min. Value

0.0

Default

30.0

Max. Value

 

Unit

V/A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All