Industrial PC

Fieldbus Components

Drive Technology


Servo drive



AX8000 | Multi-axis servo system



AX5000 | Digital Compact Servo Drive




System manual hardware 2




Startup (1.5 A...40 A)




Startup (60 A...170 A)




Functional description





Motor types and operation modes





Foreword





For your safety





Asynchronous motors - Special functions





Ballast calculation for single-axis drives





Acceleration pre-control





Operation of encoders with EnDat interface and battery-backed absolute position





Change to compatible type





Digital inputs and outputs





Extended commutation monitoring





Field weakening





Gantry Brake





Comissioning a Generic Encoder with BISS-C Interface





Internal velocity filters





I*t calculation in the AX5000 servo drive





Configuration and control of the motor brake





Configuration of a second feedback on the AX5000 servo drive





Modulo





Parameter set switchover





Probe unit (functionality)





Position offset





Power Management





Cogging torque compensation





Thermal motor model





Torque (Force) – Controller Structure





Variable position interface





Velocity - Controller Structure






Functionality from firmware v2.10






Functionality up to firmware v2.06







Determining the actual velocity value (Velocity Observer)






Parameter description





Axis deceleration ramps





Requirements for torque control





Third-party motors at the AX5000





Support and Service




IDN description



AX1000 | Economy servo drive


Variable frequency drive


Distributed drive systems


Rotary servomotors


Translatory servomotors


Planetary gears


XTS | Linear product transport


XPlanar | Planar motor system


Compact drive technology


Accessories


Software


Archive

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home