Industrial PC
Fieldbus Components
Drive Technology
Servo drive
AX8000 | Multi-axis servo system
AX5000 | Digital Compact Servo Drive
System manual hardware 2
Startup (1.5 A...40 A)
Startup (60 A...170 A)
Functional description
Motor types and operation modes
Foreword
For your safety
Asynchronous motors - Special functions
Ballast calculation for single-axis drives
Acceleration pre-control
Operation of encoders with EnDat interface and battery-backed absolute position
Change to compatible type
Digital inputs and outputs
Extended commutation monitoring
Field weakening
Gantry Brake
Comissioning a Generic Encoder with BISS-C Interface
Internal velocity filters
I*t calculation in the AX5000 servo drive
Special features in the case of an AX520x two-channel device
Configuration and control of the motor brake
Configuration of a second feedback on the AX5000 servo drive
Modulo
Parameter set switchover
Probe unit (functionality)
Position offset
Power Management
Cogging torque compensation
Thermal motor model
Torque (Force) – Controller Structure
Variable position interface
Velocity - Controller Structure
Axis deceleration ramps
Requirements for torque control
Third-party motors at the AX5000
Support and Service
IDN description
AX1000 | Economy servo drive
Variable frequency drive
Distributed drive systems
Rotary servomotors
Translatory servomotors
Planetary gears
XTS | Linear product transport
XPlanar | Planar motor system
Compact drive technology
Accessories
Software
Archive
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home