POUs
The vendor-specific function blocks only output a selection of the most common data. These data are described on the respective pages under "Outputs". If more or all data is required, the function blocks FB_MBUS_General(), FB_MBUS_General_Ext() or FB_MBUS_General_Param() from the "General" folder should be used. If data must be sent to the device (e.g. setting the primary address), the function block FB_MBUS_General_Send() can be used.
Vendor | Type | Device | Function block |
|---|---|---|---|
General | Communication with KL6781 |
| |
Electricity meter | all electricity meters | ||
| Heat meter | all heat meters | |
| Water meter | all water meters | |
| Raw data of the first telegram | all | |
| max. 40 values from the first telegram | all | |
| all telegrams for all values | all | |
| Values parameterizable | all | |
| Universal send blocks | all | |
| Scan function block | all | |
| Change primary address | all | |
Electricity meter | DELTAplus DZ+ | ||
Heat meter | CF-Echo II | ||
| Arithmetic unit | CF-51 | |
| Arithmetic unit | CF-55 | |
| Water meter | MB +M | |
Water meter | SAPHIR | ||
| Heat meter | CALEC MB | |
| Heat meter | CALEC ST, version C4 | |
| Heat meter | AMTRON | |
| Pulse collector | AMBUS | |
| Heat meter | AMTRON SONIC D | |
Electricity meter | DZ+ | ||
| Electricity meter | DCMi | |
Heat meter | HGQ / HGS | ||
| Heat meter | Optuna H (775) | |
Energy meter | EM24 | ||
Pulse counter | MCount2C | ||
Gas meter | Encoder Z6 | ||
Temperature and humidity sensors | CMa10 & CMa20 | ||
Electricity meter | DIZ | ||
| Electricity meter | EIZ-E | |
| Electricity meter | EIZ-G | |
| Electricity meter | MIZ | |
Electricity meter | EMU32x7 | ||
| Electricity meter | EMU32x7 | |
| Electricity meter | Allrounder 3/5 | |
| Electricity meter | DHZ 5/63 | |
Heat meter | Sensostar 2C | ||
Electricity meter | U128x | ||
| Electricity meter | U138x | |
Water meter |
| ||
| Gas meter | S1 | |
| Gas meter | Z1 | |
2 pulse inputs | HYDRO-PORT Pulse | ||
| 2 analog inputs 1 temperature sensor | HYDRO-PORT Analog | |
| Water meter | Flypper | |
| Heat meter | Sharky 773 | |
| Heat meter | Sharky 775 | |
Water meter | domaqua® m | ||
| Water meter | istameter® m | |
| Water meter | istameter III | |
| Pulse counter | pulsonic II | |
| Heat meter | sensonic II | |
Energy meter | Integral-V UltraLite | ||
Electricity meter | UMG96S | ||
Electricity meter | Kamstrup 162 | ||
| Electricity meter | Kamstrup 351 | |
| Electricity meter | Kamstrup 382 | |
| Heat/cold meter | Maxical III | |
| Heat/cold meter | Multical 401 | |
| Heat/cold meter | Multical 402 | |
| Water meter | Multical 41 | |
| Heat/cold meter | Multical 601 | |
Heat/cold meter | Compact WMZ G20 | ||
| Heat/cold meter | Compact WMZ G21 | |
| External M-Bus module | him1s | |
| External M-Bus module | him1plus | |
| Pulse input | him1plus | |
Heat/cold meter | ULTRAHEAT 2WR5 | ||
| Heat/cold meter | ULTRAHEAT 2WR6 | |
| Heat/cold meter | ULTRAHEAT UH50 | |
Heat meter | F22 (default values) | ||
|
| F22 (with additional output values) | |
Pulse memory module | IC-M2 | ||
| Pulse memory module | IC-M2C | |
| Water meter | Modularis 2 | |
Electricity meter | ECS Type 2 | ||
1-4 analog inputs | AnDi 1-4 | ||
| 4 digital inputs | PadIn 4 | |
| 1-way pulse adapter | PadPuls M1 | |
| 1-way pulse adapter | PadPuls M1C | |
| 2-way pulse adapter | PadPuls M2 | |
| 2-way pulse adapter | PadPuls M2C | |
| 4-way pulse adapter | PadPuls M4 | |
| 4-way pulse adapter | PadPuls M4L | |
Electricity meter | ALD1 | ||
| Electricity meter | ALE3 | |
| Electricity meter | AWD3 | |
Heat meter | Integral-Mk MaXX | ||
| Heat meter | CF Echo I | |
Electricity meter | iEM3135 | ||
Heat/cold meter | PolluStat E | ||
| Heat/cold meter | PolluTherm | |
| Heat/cold meter | PolluCom E | |
| Water meter |
| |
Heat/cold meter | Supercal 531 | ||
Electricity meter | SINUS 85 M | ||
Arithmetic unit | multidataWR3 | ||
| Heat meter | zelsiusZR |
- FB_MBUSKL6781
- ABB overview
- Actaris overview
- Aquametro overview
- Berg overview
- Brunata overview
- Carlo Gavazzi overview
- Cynox
- Elster overview
- elvaco overview
- EMH overview
- EMU overview
- Engelmann overview
- General device blocks
- Gossen Metrawatt overview
- GWF overview
- Hydrometer overview
- ista overview
- Itron
- Janitza overview
- Kamstrup overview
- Kundo overview
- Landis & Gyr overview
- Metrima overview
- NZR overview
- OPTEC overview
- Relay overview
- Saia-Burgess overview
- Schlumberger overview
- Schneider Electric
- Sensus overview
- Sontex overview
- TIP
- Zenner overview
- Error codes