FB_MBUS_TIP_SINUS85M

The function block FB_MBUS_TIP_SINUS85M is used to read electricity meters from Thüringer Industrie Produkte GmbH.
The function block can only be executed together with the function block FB_MBUSKL6781().
![]() | Further information |
Inputs
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
usiUnit : USINT;
bDisabled : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
usiAddress | USINT | Primary address of the meter to be read with this function block. |
stSecAdr | Secondary address of the meter to be read with this function block. | |
eBaudrate | 300, 600, 1200, 2400, 4800, 9600 baud | |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bSND_NKE | BOOL | TRUE initializes the meter for each read operation and sets the meter to the first telegram (SND_NKE). |
bReadInit | BOOL | If the PLC is restarted, the meter is read once. |
tMinSendTime | TIME | Default t#2s. The meter is read again, once the time set here has elapsed. If t#0s the meter is not read and can be read manually with bStart. |
usiUnit | USINT | Unit of the energy values to be output by the function block. 0=W(h) / 1=KW(h) / 2 =MW(h) / 3=GW(h). |
bDisabled | BOOL | TRUE = deselection of the function block |
Inputs/outputs
VAR_IN_OUT
stCom : ST_MBUS_Communication;
END_VARName | Type | Description |
|---|---|---|
stCom | This structure is used to link the function block FB_MBUSKL6781() with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stActivePowerTariff1 : ST_MBus_Info;
stActivePowerTariff2 : ST_MBus_Info;
stApparentPowerL1 : ST_MBus_Info;
stApparentPowerL2 : ST_MBus_Info;
stApparentPowerL3 : ST_MBus_Info;
stApparentPowerTotal : ST_MBus_Info;
stActivePowerL1 : ST_MBus_Info;
stActivePowerL2 : ST_MBus_Info;
stActivePowerL3 : ST_MBus_Info;
stActivePowerTotal : ST_MBus_Info;
stReactivePowerL1 : ST_MBus_Info;
stReactivePowerL2 : ST_MBus_Info;
stReactivePowerL3 : ST_MBus_Info;
stReactivePowerTotal : ST_MBus_Info;
stVoltageL1 : ST_MBus_Info;
stVoltageL2 : ST_MBus_Info;
stVoltageL3 : ST_MBus_Info;
stPowerLineFrequency : ST_MBus_Info;
stCurrentTariff : ST_MBus_Info;
stCurrentL1 : ST_MBus_Info;
stCurrentL2 : ST_MBus_Info;
stCurrentL3 : ST_MBus_Info;
stCurrentTotal : ST_MBus_Info;
stPowerFactorL1 : ST_MBus_Info;
stPowerFactorL2 : ST_MBus_Info;
stPowerFactorL3 : ST_MBus_Info;
stPowerFactorTotal : ST_MBus_Info;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwIdNumber | DWORD | Serial number of the meter (secondary address) |
byStatus | BYTE | Device status |
byGEN | BYTE | Software version of the device |
byCounter | BYTE | Number of times the master has accessed data of the respective slave |
usiRecivedAdr | USINT | Received primary address (0-250) |
eMedium | Medium | |
sMan | STRING | Manufacturer sign |
stActivePowerTariff1 | Active energy import tariff 1 | |
stActivePowerTariff2 | Active energy import tariff 2 | |
stApparentPowerL1 | Current apparent power L1 | |
stApparentPowerL2 | Current apparent power L2 | |
stApparentPowerL3 | Current apparent power L3 | |
stApparentPowerTotal | Current measured apparent power | |
stActivePowerL1 | Current active power phase L1 | |
stActivePowerL2 | Current active power phase L2 | |
stActivePowerL3 | Current active power phase L3 | |
stActivePowerTotal | Current active power Total | |
stReactivePowerL1 | Current reactive power phase L1 | |
stReactivePowerL2 | Current reactive power phase L2 | |
stReactivePowerL3 | Current reactive power phase L3 | |
stReactivePowerTotal | Current reactive power Total | |
stVoltageL1 | Current voltage phase L1 | |
stVoltageL2 | Current voltage phase L2 | |
stVoltageL3 | Current voltage phase L3 | |
stPowerLineFrequency | Current mains frequency | |
stCurrentTariff | Current tariff | |
stCurrentL1 | Instantaneous current phase L1 | |
stCurrentL2 | Instantaneous current phase L2 | |
stCurrentL3 | Instantaneous current phase L3 | |
stCurrentTotal | Instantaneous current Total | |
stPowerFactorL1 | Current form factor phase L1 (cos Phi) | |
stPowerFactorL2 | Current form factor phase L2 (cos Phi) | |
stPowerFactorL3 | Current form factor phase L3 (cos Phi) | |
stPowerFactorTotal | Current form factor Total (cos Phi) |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.32 | Tc2_MBus from 3.4.6.0 |
