E_MBUS_Baudrate
Configurable baud rates
TYPE E_MBUS_Baudrate :
(
eMBUS_NoBaudrate := 0,
eMBUS_Baud300 := 30,
eMBUS_Baud600 := 60,
eMBUS_Baud1200 := 120,
eMBUS_Baud2400 := 240,
eMBUS_Baud4800 := 480,
eMBUS_Baud9600 := 960
)
END_TYPEName | Description |
|---|---|
eMBUS_NoBaudrate | Standard baud rate = 2400 baud |
eMBUS_Baud300 | 300 baud |
eMBUS_Baud600 | 600 baud |
eMBUS_Baud1200 | 1200 baud |
eMBUS_Baud2400 | 2400 baud |
eMBUS_Baud4800 | 4800 baud |
eMBUS_Baud9600 | 9600 baud |
M-Bus meters are generally supplied with 2400 baud.
Die KL6781 unterstützt 300, 600, 1200, 2400, 4800, 9600 baud.
The KL6781 interface is set to eBaudrate when the PLC starts or when the input eBaudrate changes.
Not all M-Bus devices support baud rates above 2400.

Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |