FB_MBUSKL6781

The function block FB_MBUSKL6781 is used to read M-Bus devices via the KL6781 Bus Terminal.
The function block can only be executed together with at least one meter function block.
An instance of this function block required for each KL6781 terminal.
The function block requires a task time of maximum 10 ms at 2400 baud. If higher task times are required, this function block must be outsourced to a fast task.
Inputs
VAR_INPUT
usiRetries : USINT;
bStart : BOOL;
bDisabled : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
usiRetries | USINT | Number of retries in the event of errors |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bDisabled | BOOL | TRUE = deselection of the function block. |
Inputs/outputs
VAR_IN_OUT
stComIn : ST_KL6781inData22B;
stComOut : ST_KL6781outData22B;
stCom : ST_MBUS_Communication;
END_VARName | Type | Description |
|---|---|---|
stComIn | Process image of the inputs | |
stComOut | Process image of the outputs | |
stCom | This structure is used to link the function block with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | In the event of an error, the output issues an error code and bError becomes TRUE at the same time. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |