E_MBUS_Medium
Medium
TYPE E_MBUS_Medium :
(
eMBUS_MediumNull := -1,
eMBUS_MediumOther := 0,
eMBUS_MediumOil := 1,
eMBUS_MediumElectricity := 2,
eMBUS_MediumGas := 3,
eMBUS_MediumHeat_Outlet := 4,
eMBUS_MediumSteam := 5,
eMBUS_MediumHot_Water := 6,
eMBUS_MediumWater := 7,
eMBUS_MediumHeat_Cost_Allocator := 8,
eMBUS_MediumCompressed_Air := 9,
eMBUS_MediumCooling_load_meter_outlet := 10,
eMBUS_MediumCooling_load_meter_intlet := 11,
eMBUS_MediumHeat_inlet := 12,
eMBUS_MediumHeat_cooling_load_Meter := 13,
eMBUS_MediumBusSystem := 14,
eMBUS_MediumUnknownMedium := 15,
eMBUS_MediumReserved16 := 16,
eMBUS_MediumReserved17 := 17,
eMBUS_MediumReserved18 := 18,
eMBUS_MediumReserved19 := 19,
eMBUS_MediumReserved20 := 20,
eMBUS_MediumReserved21 := 21,
eMBUS_MediumColdWater := 22,
eMBUS_MediumDualWater := 23,
eMBUS_MediumPressure := 24,
eMBUS_MediumA_D_Converter := 25,
eMBUS_MediumReserved26 := 26,
eMBUS_MediumReserved27 := 27,
eMBUS_MediumReserved28 := 28,
eMBUS_MediumReserved29 := 29,
eMBUS_MediumReserved30 := 30
)
END_TYPE
Name | Description |
---|---|
eMBUS_MediumNull | Not assigned. |
eMBUS_MediumOther | Other |
eMBUS_MediumOil | Oil |
eMBUS_MediumElectricity | Electricity |
eMBUS_MediumGas | Gas |
eMBUS_MediumHeat_Outlet | Heat (outlet) |
eMBUS_MediumSteam | Steam |
eMBUS_MediumHot_Water | Hot water |
eMBUS_MediumWater | Water |
eMBUS_MediumHeat_Cost_Allocator | Heating cost distributor |
eMBUS_MediumCompressed_Air | Compressed air |
eMBUS_MediumCooling_load_meter_outlet | Cooling (outlet) |
eMBUS_MediumCooling_load_meter_intlet | Cooling (inlet) |
eMBUS_MediumHeat_inlet | Heat (inlet) |
eMBUS_MediumHeat_cooling_load_Meter | Heating / cooling |
eMBUS_MediumBusSystem | Bus / system |
eMBUS_MediumUnknownMedium | Unknown |
eMBUS_MediumReserved16 | Reserved |
eMBUS_MediumReserved17 | Reserved |
eMBUS_MediumReserved18 | Reserved |
eMBUS_MediumReserved19 | Reserved |
eMBUS_MediumReserved20 | Reserved |
eMBUS_MediumReserved21 | Reserved |
eMBUS_MediumColdWater | Cold water |
eMBUS_MediumDualWater | Dual water |
eMBUS_MediumPressure | Pressure |
eMBUS_MediumA_D_Converter | A/D converter |
eMBUS_MediumReserved26 | Reserved |
eMBUS_MediumReserved27 | Reserved |
eMBUS_MediumReserved28 | Reserved |
eMBUS_MediumReserved29 | Reserved |
eMBUS_MediumReserved30 | Reserved |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |