FB_MBUS_CYN_MCount2C

The function block FB_MBUS_CYN_MCount2C is used to read pulse counters from Cynox.
The function block can only be executed together with the function block FB_MBUSKL6781().
![]() | Further information |
Inputs
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
usiUnit : USINT;
bDisabled : BOOL := FALSE;
END_VAR
Name | Type | Description |
---|---|---|
usiAddress | USINT | Primary address of the meter to be read with this function block. |
stSecAdr | Secondary address of the meter to be read with this function block. | |
eBaudrate | 2400 baud | |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bSND_NKE | BOOL | TRUE initializes the meter for each read operation and sets the meter to the first telegram (SND_NKE). |
bReadInit | BOOL | If the PLC is restarted, the meter is read once. |
tMinSendTime | TIME | Default t#2s. The meter is read again, once the time set here has elapsed. If t#0s the meter is not read and can be read manually with bStart. |
usiUnit | USINT | Unit of the energy values to be output by the function block. 0=W(h) / 1=KW(h) / 2 =MW(h) / 3=GW(h). |
bDisabled | BOOL | TRUE = deselection of the function block |
Inputs/outputs
VAR_IN_OUT
stCom : ST_MBUS_Communication;
END_VAR
Name | Type | Description |
---|---|---|
stCom | This structure is used to link the function block FB_MBUSKL6781() with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stCurrent1 : ST_MBus_Info;
stCurrent2 : ST_MBus_Info;
stCurrent3 : ST_MBus_Info;
stCurrent4 : ST_MBus_Info;
stHistorical1 : ST_MBus_Info;
stHistorical2 : ST_MBus_Info;
stHistorical3 : ST_MBus_Info;
stHistorical4 : ST_MBus_Info;
stNextDeadline : ST_MBus_Info;
stLastDeadline : ST_MBus_Info;
stCurrentTime : ST_MBus_Info;
stOperatingTime : ST_MBus_Info;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwIdNumber | DWORD | Serial number of the meter (secondary address) |
byStatus | BYTE | Device status |
byGEN | BYTE | Software version of the device |
byCounter | BYTE | Number of times the master has accessed data of the respective slave |
usiRecivedAdr | USINT | Received primary address (0-250) |
eMedium | Medium | |
sMan | STRING | Manufacturer sign |
stCurrent1 | Current value 1. | |
stCurrent2 | Current value 2. | |
stCurrent3 | Current value 3. | |
stCurrent4 | Current value 4. | |
stHistorical1 | Historical value 1. | |
stHistorical2 | Historical value 2. | |
stHistorical3 | Historical value 3. | |
stHistorical4 | Historical value 4. | |
stNextDeadline | Next deadline. | |
stLastDeadline | Last deadline. | |
stCurrentTime | Current time. | |
stOperatingTime | Operating time. |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.32 | Tc2_MBus from 3.4.6.0 |