FB_MBUS_ZRM_multidataWR3

The function block FB_MBUS_ZRM_multidataWR3 is used to read arithmetic units from Zenner.
The function block can only be executed together with the function block FB_MBUSKL6781().
![]() | Further information |
Inputs
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
usiUnit : USINT;
bDisabled : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
usiAddress | USINT | Primary address of the meter to be read with this function block. |
stSecAdr | Secondary address of the meter to be read with this function block. | |
eBaudrate | 300, 2400, 9600 baud | |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bSND_NKE | BOOL | TRUE initializes the meter for each read operation and sets the meter to the first telegram (SND_NKE). |
bReadInit | BOOL | If the PLC is restarted, the meter is read once. |
tMinSendTime | TIME | Default t#2s. The meter is read again, once the time set here has elapsed. If t#0s the meter is not read and can be read manually with bStart. |
usiUnit | USINT | Unit of the energy values to be output by the function block. 0=W(h) / 1=KW(h) / 2 =MW(h) / 3=GW(h). |
bDisabled | BOOL | TRUE = deselection of the function block |
Inputs/outputs
VAR_IN_OUT
stCom : ST_MBUS_Communication;
END_VARName | Type | Description |
|---|---|---|
stCom | This structure is used to link the function block FB_MBUSKL6781() with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stEnergy : ST_MBus_Info;
stVolumeInput1 : ST_MBus_Info;
stVolumeInput2 : ST_MBus_Info;
stDeviceError : ST_MBus_Info;
stTimepoint : ST_MBus_Info;
stEnergyTimepoint : ST_MBus_Info;
stCounterInput1 : ST_MBus_Info;
stCounterInput2 : ST_MBus_Info;
stVolume : ST_MBus_Info;
stFlow : ST_MBus_Info;
stPower : ST_MBus_Info;
stForwardTemp : ST_MBus_Info;
stReturnTemp : ST_MBus_Info;
stDeviceClock : ST_MBus_Info;
stBatteryEndDate : ST_MBus_Info;
stFlowMaxTimepoint : ST_MBus_Info;
stFlowMax : ST_MBus_Info;
stPowerMaxTimepoint : ST_MBus_Info;
stPowerMax : ST_MBus_Info;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwIdNumber | DWORD | Serial number of the meter (secondary address) |
byStatus | BYTE | Device status |
byGEN | BYTE | Software version of the device |
byCounter | BYTE | Number of times the master has accessed data of the respective slave |
usiRecivedAdr | USINT | Received primary address (0-250) |
eMedium | Medium | |
sMan | STRING | Manufacturer sign |
stEnergy | Current thermal energy | |
stVolumeInput1 | Volume input 1 | |
stVolumeInput2 | Volume input 2 | |
stDeviceError | Error state MBus output | |
stTimepoint | Due day (date and time of the next due day) | |
stEnergyTimepoint | Thermal energy on the due day | |
stCounterInput1 | Counter value input 1 on the due day | |
stCounterInput2 | Counter value input 2 on the due day | |
stVolume | Volume | |
stFlow | Current flow rate | |
stFlow | Power | |
stForwardTemp | Flow temperature | |
stReturnTemp | Return temperature | |
stDeviceClock | Current time of the meter | |
stBatteryEndDate | Estimated battery life | |
stFlowMaxTimepoint | Storage time Maximum flow rate (absolute) | |
stFlowMax | Maximum flow rate (absolute) | |
stPowerMaxTimepoint | Storage time Maximum power value (absolute) | |
stPowerMax | Maximum power value (absolute) |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |
