FB_MBUS_BEC_DZ

The function block FB_MBUS_BEC_DZ is used to read electricity meters from Berg:
-DZ+
The function block can only be executed together with the function block FB_MBUSKL6781().
![]() | Further information |
Inputs
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
usiUnit : USINT;
bDisabled : BOOL := FALSE;
END_VAR
Name | Type | Description |
---|---|---|
usiAddress | USINT | Primary address of the meter to be read with this function block. |
stSecAdr | Secondary address of the meter to be read with this function block. | |
eBaudrate | 300, 600, 1200, 2400, 4800, 9600 baud | |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bSND_NKE | BOOL | TRUE initializes the meter for each read operation and sets the meter to the first telegram (SND_NKE). |
bReadInit | BOOL | If the PLC is restarted, the meter is read once. |
tMinSendTime | TIME | Default t#2s. The meter is read again, once the time set here has elapsed. If t#0s the meter is not read and can be read manually with bStart. |
usiUnit | USINT | Unit of the energy values to be output by the function block. 0=W(h) / 1=KW(h) / 2 =MW(h) / 3=GW(h). |
bDisabled | BOOL | TRUE = deselection of the function block |
Inputs/outputs
VAR_IN_OUT
stCom : ST_MBUS_Communication;
END_VAR
Name | Type | Description |
---|---|---|
stCom | This structure is used to link the function block FB_MBUSKL6781() with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stActiveEnergy : ST_MBus_Info;
stReactiveEnergy: ST_MBus_Info;
stActivePower : ST_MBus_Info;
stReactivePower : ST_MBus_Info;
stCurrentL1 : ST_MBus_Info;
stCurrentL2 : ST_MBus_Info;
stCurrentL3 : ST_MBus_Info;
stPowerFactor : ST_MBus_Info;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwIdNumber | DWORD | Serial number of the meter (secondary address) |
byStatus | BYTE | Device status |
byGEN | BYTE | Software version of the device |
byCounter | BYTE | Number of times the master has accessed data of the respective slave |
usiRecivedAdr | USINT | Received primary address (0-250) |
eMedium | Medium | |
sMan | STRING | Manufacturer sign |
stActiveEnergy | Meter reading, total active energy | |
stReactiveEnergy | Meter reading, total reactive energy | |
stActivePower | Current consumption, total active power | |
stReactivePower | Current consumption, total reactive power | |
stCurrentL1 | Current L1 | |
stCurrentL2 | Current L2 | |
stCurrentL3 | Current L3 | |
stPowerFactor | Total power factor |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |