FB_MBUS_SVM_F22_Ext

The function block FB_MBUS_SVM_F22_Ext is used to read heat meters from Metrima:
-F22 (as FB_MBUS_SVM_F22(), but with the extended output values arrAcountAccums and arrMonthlyAccums.)
![]() | The function block is not suitable for BC/BX. |
The function block can only be executed together with the function block FB_MBUSKL6781().
![]() | Further information |
Inputs
VAR_INPUT
usiAddress : USINT;
stSecAdr : ST_MBUS_SecAdr;
eBaudrate : E_MBUS_Baudrate := eMBUS_Baud2400;
bStart : BOOL;
bSND_NKE : BOOL := TRUE;
bReadInit : BOOL := TRUE;
tMinSendTime : TIME := t#2s;
usiUnit : USINT;
bDisabled : BOOL := FALSE;
bMonthstorages : BOOL;
byMonthstorages : BYTE;
END_VAR
Name | Type | Description |
---|---|---|
usiAddress | USINT | Primary address of the meter to be read with this function block. |
stSecAdr | Secondary address of the meter to be read with this function block. | |
eBaudrate | 300, 2400, 9600 baud | |
bStart | BOOL | All meters are read once on the positive edge of this input. |
bSND_NKE | BOOL | TRUE initializes the meter for each read operation and sets the meter to the first telegram (SND_NKE). |
bReadInit | BOOL | If the PLC is restarted, the meter is read once. |
tMinSendTime | TIME | Default t#2s. The meter is read again, once the time set here has elapsed. If t#0s the meter is not read and can be read manually with bStart. |
usiUnit | USINT | Unit of the energy values to be output by the function block. 0=W(h) / 1=KW(h) / 2 =MW(h) / 3=GW(h). |
bDisabled | BOOL | TRUE = deselection of the function block |
bMonthstorages | BOOL | FALSE = due days and monthly values are not read (arrAccountAccums and arrMonthlyAccums) / TRUE = due days and monthly values are read (arrAccountAccums and arrMonthlyAccums). The number of monthly values (arrMonthlyAccums) can be changed and depends on the variable byMonthstorages. |
byMonthstorages | BYTE | Number of monthly values (arrMonthlyAccums), maximum 37 values. Only applies if byMonthstorages =TRUE. |
Inputs/outputs
VAR_IN_OUT
stCom : ST_MBUS_Communication;
END_VAR
Name | Type | Description |
---|---|---|
stCom | This structure is used to link the function block FB_MBUSKL6781() with the meter blocks. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bReady : BOOL;
bError : BOOL;
eError : E_MBUS_ERROR;
dwIdNumber : DWORD;
byStatus : BYTE;
byGEN : BYTE;
byCounter : BYTE;
usiRecivedAdr : USINT;
eMedium : E_MBUS_Medium;
sMan : STRING(3);
stEnergy : ST_MBus_Info;
stVolume : ST_MBus_Info;
stVolume2 : ST_MBus_Info;
stForwardTemp : ST_MBus_Info;
stReturnTemp : ST_MBus_Info;
stDiffTemp : ST_MBus_Info;
stFlow : ST_MBus_Info;
stPower : ST_MBus_Info;
stPulsecounter1 : ST_MBus_Info;
stPulsecounter2 : ST_MBus_Info;
arrAccountAccums : ARRAY [1..2] OF ST_MBus_F22;
arrMonthlyAccums : ARRAY [1..37] OF ST_MBus_F22;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | The bBusy output is TRUE as long as the meter is being read. |
bReady | BOOL | The bReady output is TRUE for one cycle, once meter reading is completed. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the eError variable. |
eError | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
dwIdNumber | DWORD | Serial number of the meter (secondary address) |
byStatus | BYTE | Device status |
byGEN | BYTE | Software version of the device |
byCounter | BYTE | Number of times the master has accessed data of the respective slave |
usiRecivedAdr | USINT | Received primary address (0-250) |
eMedium | Medium | |
sMan | STRING | Manufacturer sign |
stEnergy | Meter reading, energy consumption | |
stVolume | Meter reading, water consumption | |
stVolume2 | Accumulated volume. Energy calculation | |
stForwardTemp | Flow temperature | |
stReturnTemp | Return temperature | |
stDiffTemp | Temperature difference | |
stFlow | Current water consumption | |
stPower | Current energy consumption, power | |
stPulsecounter1 | Pulse counter 1 | |
stPulsecounter2 | Pulse counter 2 | |
arrAccountAccums | ARRAY OF ST_MBus_F22 | 2 due day values (energy, volume 1, volume 2, pulse counter 1, pulse counter 2, date). Values are only read if bMonthstorages =TRUE. |
arrMonthlyAccums | ARRAY OF ST_MBus_F22 | Maximum 37 monthly values (energy, volume 1, volume 2, pulse counter 1, pulse counter 2, date). Values are only read if bMonthstorages =TRUE. The number of values depends on the variable byMonthstorages. |
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_MBus from 3.3.5.0 |