General device blocks
Vendor | Type | Device | Function block |
---|---|---|---|
General | Electricity meter | all electricity meters | |
| Heat meter | all heat meters | |
| Water meter | all water meters | |
| Raw data of the first telegram | all | |
| max. 40 values from the first telegram | all | |
| all telegrams, all values | all | |
| Values parameterizable | all | |
| Universal send blocks | all | |
| Scan function block | all | |
| Change address | all |