Product overview
This documentation covers the following products:
EtherCAT Terminal, 1-channel analog input, voltage, ±10 V, 12-bit, single-ended | |
EtherCAT Terminal, 2-channel analog input, voltage, ±10 V, 12-bit, single-ended | |
EtherCAT Terminal, 4-channel analog input, voltage, ±10 V, 12-bit, single-ended | |
EtherCAT Terminal, 8-channel analog input, voltage, ±10 V, 12-bit, single-ended |
EtherCAT Terminal, 1-channel analog input, current, 0 … 20 mA, 12-bit, differential | |
EtherCAT Terminal, 2-channel analog input, current, 0 … 20 mA, 12-bit, differential | |
EtherCAT Terminal, 4-channel analog input, current, 0 … 20 mA, 12-bit, differential |
EtherCAT Terminal, 1-channel analog input, current, 4 … 20 mA, 12-bit, differential | |
EtherCAT Terminal, 2-channel analog input, current, 4 … 20 mA, 12-bit, differential | |
EtherCAT Terminal, 4-channel analog input, current, 4 … 20 mA, 12-bit, differential |
EtherCAT Terminal, 1-channel analog input, current, 0 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 2-channel analog input, current, 0 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 4-channel analog input, current, 0 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 8-channel analog input, current, 0 … 20 mA, 12-bit, single-ended |
EtherCAT Terminal, 1-channel analog input, current, 4 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 2-channel analog input, current, 4 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 4-channel analog input, current, 4 … 20 mA, 12-bit, single-ended | |
EtherCAT Terminal, 8-channel analog input, current, 4 … 20 mA, 12-bit, single-ended |
EtherCAT Terminal, 1-channel analog input, voltage, 0 … 10 V, 12-bit, single-ended | |
EtherCAT Terminal, 2-channel analog input, voltage, 0 … 10 V, 12-bit, single-ended | |
EtherCAT Terminal, 2-channel analog input, voltage, 0 … 30 V, 12-bit, single-ended | |
EtherCAT Terminal, 4-channel analog input, voltage, 0 … 10 V, 12-bit, single-ended | |
EtherCAT Terminal, 8-channel analog input, voltage, 0 … 10 V, 12-bit, single-ended |
EtherCAT Terminal, 2-channel analog input, multi-function, ±10 V, ±20 mA, 16-bit, single-ended, 2 ksps | |
EtherCAT Terminal, 4-channel analog input, multi-function, ±10 V, ±20 mA, 16-bit, single-ended, 2 ksps | |
EtherCAT Terminal, 8-channel analog input, multi-function, ±10 V, ±20 mA, 16-bit, single-ended, 2 ksps |
Use the tabular product overview or the product finder to find the right product for your application
(https://www.beckhoff.com/IO).