EL3004 - Introduction
EtherCAT Terminal, 4-channel analog input, voltage, ±10 V, 12-bit, single-ended
The EL3004 analog input terminal processes signals in the range -10 … +10 V. With a resolution of 12 bits, the voltage is digitized and transported, electrically isolated, to the higher-level automation device.
The power contacts are connected through.
In the EL3004 EtherCAT Terminal the four single-ended inputs are configured as 2-wire versions and have a common internal ground potential, which is not connected to the power contacts.