EL3042 - Introduction
EtherCAT Terminal, 2-channel analog input, current, 0 … 20 mA, 12-bit, single-ended
The EL3042 analog input terminal supplies power to measuring transducers located in the field and transmits analog measuring signals, electrically isolated, to the automation device.
The voltage for the sensors is supplied to the terminals via the power contacts. The EtherCAT Terminals indicate overload via error LEDs.
The power contacts can optionally be supplied with operating voltage in the standard way or via a power supply terminal (EL9xxx) with electrical isolation. The input electronics is independent of the supply voltage of the power contacts.
The 0 V power contact is the reference potential for the inputs.